GN 7231 Multiple-Joint Hinges Stainless Steel, Concealed, Opening Angle 90°

Multiple-Joint Hinges GN 7231: Stainless Steel, Concealed, Opening Angle 90°
Type: L - Fixing angle piece left
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Multiple-joint hinges GN 7231 are installed on the inside of flaps, hatches and doors to save space and ensure protection against vandalism. The hinges have a maximum opening angle of 90°, making them perfect for use with thick doors.

Use of this hinge type leaves housing exteriors free of attachments that do not match the design or that should be avoided entirely in the interests of fast and easy cleaning.

Multiple-joint hinges are generally used in pairs, meaning that one L type and one R type are used per opening. For higher loads, e.g. from large flaps or hatches, these can be supplemented with additional hinges of any type.

Specification

  • Stainless steelNI AISI 304
    Matte finish, tumbledMT

  • Friction bearing
    Bronze
    Self lubricated

RoHS

Accessory

Spacer Plates GN 2370
Plates GN 2372 (with Tapped Holes)
Plates GN 2376 (mit Außengewinde)

On request

  • Other materials
  • Other finishes
  • Other fixing angle pieces
  • Other opening angles
  • Other max. wall thicknesses
  • Other lifting motion
Hide technical drawing
GN 7231 Multiple-Joint Hinges, Stainless Steel, Concealed, Opening Angle 90° sketch

Article options / Table

Type

LFixing angle piece left
RFixing angle piece right
Show / Hide columns
l1dh1h2h3l2l3l4l5l6l7l8l9m1m2rsxy
405,37,5282,52636789523,975,823,985,825577,541129
506,510352,5354610112637,297,937,2108,630697,551937
608,512,5402,5406112616363,9117,863,9138,636812752247

Build & Price

Material

l1
Type


Finish
Material

l1
Type


Finish

Installation position - pivot characteristics

The multiple-joint hinges can be installed on the housing with the slots of the fixing angle piece oriented either perpendicular or parallel to the hinge axis. This results in the two pivot characteristics depicted.

6652c3ed-c556-4a5c-a3bb-f3e018ea332e

Examples of use

6d75cc5a-6738-495d-8853-054e5a3cc440

Adjustment and fastening options

3d0021b2-8b72-4087-863b-83a3131a099d

The multiple-joint hinges can be adjusted in three planes during installation. For example, this allows tolerances to be adjusted or the required compressive forces for seals to be established. Two planes can be adjusted via the parallel or perpendicular slots in the fixing angle pieces. In the third plane, position corrections can be made using the spacer plates GN 2370.
Plates with tapped holes GN 2372 as well as plates with threaded studs GN 2376 are also available for fastening the hinges. The latter can be welded on or inserted through the wall from the outside and fastened in place. All accessory items are designed for use with both fixing angle pieces.

Design variants

Flaps, hatches and doors can be inset, flush or mitered. The maximum wall thicknesses and bend sizes for sheet metal constructions given below arise from the respective installation type.

  1. Fixing angle pieces mounted to the housing with slots perpendicular to the hinge axis:

69160d9c-e3a5-4ebf-9d6e-c95282bef237
Show / Hide columns
l1s1 max.b1s2 max.b2 max.s3 max.b3 max.
40251 ... ∞1 ... ∞352626
50301 ... ∞1 ... ∞453636
60351 ... ∞1 ... ∞605050

  1. Fixing angle pieces mounted to the housing with slots parallel to the hinge axis:

60d2169c-f02d-493e-98a3-c35fb5b68e7d
Show / Hide columns
l1s4 max.b4 max.s5b5 max.s6 max.b6 max.
40351 ... ∞1 ... ∞252626
50451 ... ∞1 ... ∞303636
60601 ... ∞1 ... ∞355050

The design variants shown represent standard installation conditions. If the installation position of the hinge is changed or one of the two wall thickness dimensions is lower than s or b, the maximum achievable dimensions change independently of each other. This makes it possible in some cases to work with larger wall thickness dimensions than those specified with the same hinge size. A simple design check via CAD or a test setup is therefore recommended.

Example of an assembly

a693ddc7-b055-44fa-b5cc-43c4160bb469

Load capacity

The maximum load of the multiple-joint hinge specified below applies to the standard use cases and serves for orientation in the case of deviating applications. The resulting forces lead to slight elastic deformation, which can be compensated for by means of the adjustment options, if necessary.

893d7fce-5758-4f21-90d8-13613d9cae1c
Show / Hide columns
Load capacity
per hinge pair in N

l1


FA (axial)


FR (radial)
40175650
50175750
60150550

Security Information

The information in the operating instruction must be observed during installation, initial operation, and use. It is enclosed with the product and is provided digitally on the product page at ganternorm.com.

Selected Part (How to order)

Total (net)
73,90
plus VAT 14,04 €
gross 87,94 €
In stock
Weight: 0,267 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 7231-NI-40-L-MTGN 7231-NI-40-R-MTGN 7231-NI-50-L-MTGN 7231-NI-50-R-MTGN 7231-NI-60-L-MTGN 7231-NI-60-R-MT

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback