GN 722.5 Indexing Plungers Steel, with Flange for Surface Mounting, with Rest Position, with Pull Ring

Indexing Plungers GN 722.5: Steel, with Flange for Surface Mounting, with Rest Position, with Pull Ring
Type: C - With pull ring, with rest position
Finish: SW - Black, RAL 9005, textured finish

Product description

With indexing plungers GN 722.5, the plunger pin is actuated via the pull ring. This is done either manually, with a cable or by means of an extended pull rod with hook. The ZB and SW versions are designed for applications in steel construction.

The type with rest position is used when the plunger pin should temporarily not protrude. For this purpose, the pull ring is turned sideways after the locking pin has been retracted. The ring is held in this position by the catch recess at the top of the guide.

The dimensional tolerances between the pin and the guide have been chosen to ensure functional reliability even in roughly dimensioned applications or in the event of soiling.

There are several options for fastening. The hexagonal mounting holes allow the use of socket cap screws DIN 912 and hex screws or nuts according to DIN 931 or DIN 934.

Specification

  • Guide
    Steel precision casting
    • Zinc plated, blue passivatedZBZB
    • Zinc plated and powder coated
      Black, RAL 9005, textured finishSWSW

  • Pull ring
    Steel precision casting
    Zinc plated, blue passivated

  • Plunger pin
    Steel
    Zinc plated, blue passivated

  • Pressure spring
    Stainless steel AISI 316 Ti

RoHS

Hide technical drawing
GN 722.5 Indexing Plungers, Steel, with Flange for Surface Mounting, with Rest Position, with Pull Ring sketch

Article options / Table

Type

CWith pull ring, with rest position
Show / Hide columns
d1
Pin -0,05/-0,25
Bore +0,1/+0,3
sd2 +0,3d3d4h1h2l1l2l3l4 ≈l5l6mA/FSpring load in N ≈
Initial

End
8206,13467,51,56814355141,54834101435
10206,13467,51,56814355141,54834101435
12206,13467,51,56814355141,54834101435
14206,13467,51,56814355141,54834101435
163010,1489155102205478608055172270
203010,1489155102205478608055172270

Build & Price

d1
s
Type

Finish
SW
ZB
Specifications





d1
s
Type

Finish
SW
ZB

Selected Part (How to order)

Total (net)
11,78
plus VAT 2,24 €
gross 14,02 €
In stock
Weight: 0,172 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 722.5-8-20-C-SWGN 722.5-8-20-C-ZBGN 722.5-10-20-C-SWGN 722.5-10-20-C-ZBGN 722.5-12-20-C-SWGN 722.5-12-20-C-ZBGN 722.5-14-20-C-SWGN 722.5-14-20-C-ZBGN 722.5-16-30-C-SWGN 722.5-16-30-C-ZBGN 722.5-20-30-C-SWGN 722.5-20-30-C-ZB

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback