GN 722.4 Indexing Plungers Steel, for Welding, with Rest Position, with Pull Ring

Indexing Plungers GN 722.4: Steel, for Welding, with Rest Position, with Pull Ring
Type: CU - Square, with pull ring, unmounted

Product description

With indexing plungers GN 722.4, the plunger pin is actuated via the pull ring. This is done either manually, with a cable or by means of an extended pull rod with hook. The ST version is designed for applications in steel construction.

The types with a rest position are used when the plunger pin should temporarily not protrude. For this purpose, the pull ring is turned sideways after the locking pin has been retracted. The ring is held in this position by the catch recess at the top of the guide.

The dimensional tolerances between plunger pin and guide are selected so that the functional reliability is guaranteed even after welding, applying a corrosion protection layer or in case of contamination.

For fastening by welding, the unmounted types CU / TU is particularly recommended to avoid changes to the microstructure of the material due to heating of the spring and plunger pin. In this case, the indexing plunger is assembled only after the surface treatment of the welded guide.

Specification

  • Guide
    Steel precision castingST
    Blackened, weldable

  • Pull ring
    Steel precision casting
    Zinc plated, blue passivated

  • Plunger pin
    Steel
    Zinc plated, blue passivated

  • Countersunk screw
    Steel
    Zinc plated

  • Pressure spring
    Stainless steel AISI 316Ti

RoHS

Accessory

Positioning Bushings GN 412.2 (Stahl)
Positioning Bushings GN 412.4 (Edelstahl)

Hide technical drawing
GN 722.4 Indexing Plungers, Steel, for Welding, with Rest Position sketch

Article options / Table

Type

CSquare, with pull ring, mounted (riveted)
CUSquare, with pull ring, unmounted
TRound, with pull ring, mounted (riveted)
TURound, with pull ring, unmounted
Show / Hide columns
d1
Type C / CU
Pin -0,05/-0,25
Bore +0,1/+0,3
d1
Type T / TU
Pin -0,05/-0,25
Bore +0,2/+0,4
d2
Type T / TU
s
Type C / CU
d3d4l1l2l3l4l5swSpring load  in N ≈
initial

end
88202034667,8143550,841,52,51435
1010202034667,8143550,841,52,51435
1212202034667,8143550,841,52,51435
1414202034667,8143550,841,52,51435
161630304891022054786042270
202030304891022054786042270

Build & Price

Bolt diameter d1
Square s (Type C / CU)
Diameter d2 (Type T / TU)
Type




Material

Specifications





Bolt diameter d1
Square s (Type C / CU)
Diameter d2 (Type T / TU)
Type




Material

Selected Part (How to order)

Total (net)
9,64
plus VAT 1,83 €
gross 11,47 €
Weight: 0,147 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 100 pcs. deliverable in 1-2 days
  • 200 pcs. deliverable in 5-9 days
  • For orders of 201 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 722.4-8-20-T-STGN 722.4-8-20-TU-STGN 722.4-8-20-C-STGN 722.4-8-20-CU-STGN 722.4-10-20-T-STGN 722.4-10-20-TU-STGN 722.4-10-20-C-STGN 722.4-10-20-CU-STGN 722.4-12-20-T-STGN 722.4-12-20-TU-STGN 722.4-12-20-C-STGN 722.4-12-20-CU-STGN 722.4-14-20-T-STGN 722.4-14-20-TU-STGN 722.4-14-20-C-STGN 722.4-14-20-CU-STGN 722.4-16-30-T-STGN 722.4-16-30-TU-STGN 722.4-16-30-C-STGN 722.4-16-30-CU-STGN 722.4-20-30-T-STGN 722.4-20-30-TU-STGN 722.4-20-30-C-STGN 722.4-20-30-CU-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback