GN 7110.2 Magnetic Bands for Magnetic Measuring Systems GN 7110, Plastic / Stainless Steel

Magnetic Bands GN 7110.2: for Magnetic Measuring Systems GN 7110, Plastic / Stainless Steel
Original design
code: M-BAND-10

Product description

Magnetic bands GN 7110.2 are designed as accessories for magnetic measuring systems GN 7110 and are fastened using adhesive strips.

They consist of two separate parts, the magnetic band and the cover strip. The cover strip protects the magnetic band from damage.

The magnetic bands can be glued on all clean and suitable surfaces. The cover strip is then glued on the magnetic band.

Specification

Magnetic band

  • Magnetic strip
    Magnetized plastic band
    • Coefficient of expansion 17x10⁻⁶/K
    • Pole length 5 mm, precision ± 40 µm
  • Carrier strip
    Stainless steel
  • Adhesive strip
    Acrylate

Cover strip

  • Protective strip
    Stainless steel
  • Adhesive strip
    Acrylate

Operating temperature -40 °C to +100 °C


RoHS

On request

  • Magnetic band in other lengths
Hide technical drawing
GN 7110.2 Magnetic Bands, Stainless Steel, for Magnetic Measuring Systems GN 7110, Plastic sketch

Article options / Table

Show / Hide columns
±0,2Length l
in meters
s
100,511,522,53451,66

Build & Price

b
Length l (in meter)
b
Length l (in meter)

Application Example

To ensure an accurate measurement, the distance between the sensor and the magnetic band should not exceed 1 mm. The sensor can be mounted using M3 screws.

587b1647-e63e-4072-9760-1f133a9f9747

Selected Part (How to order)

Total (net)
32,16
plus VAT 6,11 €
gross 38,27 €
In stock
ELESA Code: CE.99903-05
Description: M-BAND-10-05
Weight: 0,039 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 7110.2-10-0,5GN 7110.2-10-1GN 7110.2-10-1,5GN 7110.2-10-2GN 7110.2-10-2,5GN 7110.2-10-3GN 7110.2-10-4GN 7110.2-10-5

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback