GN 7110 Magnetic Measuring Systems Housing Plastic, for Length and Angle Measurements

Magnetic Measuring Systems GN 7110: Housing Plastic, for Length and Angle Measurements
Original design
code: MPI-R10 / MPI-R10-RF

Product description

Magnetic measuring systems GN 7110 and magnetic bands GN 7110.2 together form a complete system for length and angle measurement. They are suitable for applications requiring frequent adjustments, such as at cutting and trimming stations.

Together with control units GN 9150, the V2 version forms a wireless system for fast positioning. Due to the wireless transmission, no cable is required between the control unit and the measuring system. Format changes can be quickly transmitted from a control station.

Specification

Housing
Plastic, Polyamid (PA)

  • Glass fiber reinforced
  • Operating temperature 0 °C to +50 °C
  • Black, matte finish

Retaining clip
Plastic, Polyacetal (POM)
Black, matte finish


LCD display
Plastic, Polycarbonate (PC)


Sensor
Zinc die casting, nickel-plated


Cable (Outer sheath)
PVC


Plug
Plastic, Polyamid (PA)

  • Glass fiber reinforced
  • Black
  • O-ring
    Acrylonitrile butadiene rubber (NBR)

RoHS

Accessory

GN 7110.2 Magnetic Bands
GN 9150 Control Units

Hide technical drawing
GN 7110 Magnetic Measuring Systems for Length and Angle Measurements sketch

Article options / Table

Identification no.

1Protection class IP 54
2Protection class IP 67

Coding

ENo wireless data transmission
V2With wireless data transmission, version 2
Show / Hide columns
l6
in meters (cable length)
l1l2l3l4l5h1h2h3
0,20,30,50,81,222,57212282173720,516,5

Build & Price

Identification no.


Coding


Cable length l6 (in meter)
Identification no.


Coding


Cable length l6 (in meter)

Electrical and Mechanical Properties

Tension feed

Lithium battery 1/2 AA 3,6 V

Battery life

1.5 years

Display

7-digit LCD display,
12 mm high with special character support

Reading scale

-199999; 999999

Number of decimal digits

programmable (see operating instruction)

Units of measure

mm, inch or degrees (programmable)

Max operating speed

1 ... 5 m/s programmable (reading speed affects battery life)

Resolution

0.01 mm / 0.001 in / 0,01°

Precision

± 0.03 mm

Repeatability

0.0002 x L mm (L = value measured in mm)

Self-diagnostic

Battery check, sensor check, magnetic tape check

Reverse voltage protection

Yes

Operating temperature

0 °C ... 50 °C

Operating environment

Internal use

Relative humidity

Max. 95% at 25°C (without condensation)

Frequency range
(Version 2)

2,4 GHz ... 2,416 GHz

Compatibility

Magnetic measuring systems and control units
can only be combined with each other in the same version.

Configurable Display Options

One advantage of using an electronic positioning device lies in the wide range of display options of the magnetic measuring system.
The following settings can be configured with 4 multifunction keys:

  • Selecting incremental or absolute measuring mode
  • Changing the unit of measurement (mm, inch or degrees)
  • Resetting the counter or setting an offset value
  • Storage and display of 32 target positions

The lithium battery is included and has a service life of up to 2.5 years. A display symbol indicates when the battery needs to be replaced. The battery can be easily replaced by removing the rear cover. If the battery is replaced within 10 seconds, the buffer power supply prevents the loss of the configured parameters.

Other important information and notes can also be found in the operating instruction. It is part of the scope of delivery and can be downloaded as a PDF at ganternorm.com/service/downloads/operating-instructions.

Safety Instructions

The information in the operating instruction must be observed during installation, initial operation, and use. It is enclosed with the product and is provided digitally on the product page at ganternorm.com.

Assembly Instruction

  1. Please use the dimensions as per the table for the cutout in the housing.

  2. Deburr the cutout before inserting the display.

  3. At first, insert the display at the bottom of the opening.

  4. Then press in the upper part until it snaps completely into place.

ebc301d9-5ffc-4cba-a4e9-45a02d80c373
fd787ec6-5951-4e7b-96bd-ebed78486cf6
Show / Hide columns
Wall thicknes sx
+0,2
y
-0,5
> 0,7 ... 26734

Battery Replacement Instructions

  1. Take out the unit by pressing down on the retaining clip at the top of the housing using a slotted screwdriver.
  2. Remove the screw on the back side of the housing, and take off the cover.
  3. Replace the battery, taking care to match the polarity correctly (see the position indicated on the cover). If the battery is replaced within 5 seconds, the buffer power supply prevents the loss of the configured parameters.

dc4d6988-1984-482e-aaa0-8da319478d02
7fc9f86b-b2b6-4c13-b86b-5e014d0a5f5b

Application Example

To ensure an accurate measurement, the distance between the sensor and the magnetic band should not exceed 1 mm. The sensor can be mounted using M3 screws.

587b1647-e63e-4072-9760-1f133a9f9747

Selected Part (How to order)

Total (net)
271,94 €
plus VAT 51,67 €
gross 323,61 €
Weight: 0,172 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 5 pcs. deliverable in 1-2 days
  • For orders of 6 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 7110-1-E-0,2GN 7110-2-E-0,2GN 7110-1-V2-0,2GN 7110-2-V2-0,2GN 7110-1-E-0,3GN 7110-2-E-0,3GN 7110-1-V2-0,3GN 7110-2-V2-0,3GN 7110-1-E-0,5GN 7110-2-E-0,5GN 7110-1-V2-0,5GN 7110-2-V2-0,5GN 7110-1-E-0,8GN 7110-2-E-0,8GN 7110-1-V2-0,8GN 7110-2-V2-0,8GN 7110-1-E-1,2GN 7110-2-E-1,2GN 7110-1-V2-1,2GN 7110-2-V2-1,2GN 7110-1-E-2GN 7110-2-E-2GN 7110-1-V2-2GN 7110-2-V2-2GN 7110-1-E-2,5GN 7110-2-E-2,5GN 7110-1-V2-2,5GN 7110-2-V2-2,5

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback