GN 666 Tubular Handles Tube Aluminum / Stainless Steel, Handle Legs Plastic

Tubular Handles GN 666: Tube Aluminum / Stainless Steel, Handle Legs Plastic
Material / Finish: SW - Black, RAL 9005, textured finish
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Owing to their large range of variants and their classic design, tubular handles GN 666 are the perfect choice for many applications.

With the modular structure, special lengths are avaiable even in comparatively small unit quantities. Large handle lengths can be supported by additional handle legs.

Specification

Handle tube
Wall thickness 1,5 mm
Aluminum / Stainless steel

  • Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
      Handle legs / Covers, black, matte finish
    • Plastic coated
      White, RAL 9002, matte finishWSWS, similar
      Handle legs / Covers, white, matte finish
      (only for d2 = M8)
    • Anodized, natural colorELEL
      Handle legs / Covers, black, matte finish
    • Anodized, natural colorELGELG
      Handle legs / Covers, light gray, matte finish
  • Stainless steel AISI 304
    ground, matte shiny finishNGNG
    Handle legs / Covers, black, matte finish

Handle legs
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature up to 100 °C
  • Threaded bushing steel, zinc plated

Covers
Thermoplastic elastomer (TPE)


RoHS

Hide technical drawing
GN 666 Tubular Handles, Tube Aluminum / Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2l1bhl2l3l4t min.
M6

M8
30M 6M 820018602301702651215
30M 6M 825018602802203151215
30M 6M 830018603302703651215
30M 6M 835018603803204151215
30M 6M 840018604303704651215
30M 6M 850018605304705651215
30M 6M 860018606305706651215

Build & Price

Handle diameter d1
Thread d2
Length l1
Material / Finish
Anodized
Anodized
ground, matte shiny finish
Black
White
Handle diameter d1
Thread d2
Length l1
Material / Finish
Anodized
Anodized
ground, matte shiny finish
Black
White

Selected Part (How to order)

Total (net)
19,75 €
plus VAT 3,75 €
gross 23,50 €
incl. material surcharge: 0,39 €
The material surcharge is already included in the price.
Weight: 0,362 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 18 pcs. deliverable in 1-2 days
  • For orders of 19 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 666-30-M6-200-SWGN 666-30-M6-200-ELGN 666-30-M6-200-ELGGN 666-30-M6-200-NGGN 666-30-M8-200-SWGN 666-30-M8-200-ELGN 666-30-M8-200-ELGGN 666-30-M8-200-NGGN 666-30-M8-200-WSGN 666-30-M6-250-SWGN 666-30-M6-250-ELGN 666-30-M6-250-ELGGN 666-30-M6-250-NGGN 666-30-M8-250-SWGN 666-30-M8-250-ELGN 666-30-M8-250-ELGGN 666-30-M8-250-NGGN 666-30-M8-250-WSGN 666-30-M6-300-SWGN 666-30-M6-300-ELGN 666-30-M6-300-ELGGN 666-30-M6-300-NGGN 666-30-M8-300-SWGN 666-30-M8-300-ELGN 666-30-M8-300-ELGGN 666-30-M8-300-NGGN 666-30-M8-300-WSGN 666-30-M6-350-SWGN 666-30-M6-350-ELGN 666-30-M6-350-ELGGN 666-30-M6-350-NGGN 666-30-M8-350-SWGN 666-30-M8-350-ELGN 666-30-M8-350-ELGGN 666-30-M8-350-NGGN 666-30-M8-350-WSGN 666-30-M6-400-SWGN 666-30-M6-400-ELGN 666-30-M6-400-ELGGN 666-30-M6-400-NGGN 666-30-M8-400-SWGN 666-30-M8-400-ELGN 666-30-M8-400-ELGGN 666-30-M8-400-NGGN 666-30-M8-400-WSGN 666-30-M6-500-SWGN 666-30-M6-500-ELGN 666-30-M6-500-ELGGN 666-30-M6-500-NGGN 666-30-M8-500-SWGN 666-30-M8-500-ELGN 666-30-M8-500-ELGGN 666-30-M8-500-NGGN 666-30-M8-500-WSGN 666-30-M6-600-SWGN 666-30-M6-600-ELGN 666-30-M6-600-ELGGN 666-30-M6-600-NGGN 666-30-M8-600-SWGN 666-30-M8-600-ELGN 666-30-M8-600-ELGGN 666-30-M8-600-NGGN 666-30-M8-600-WS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback