GN 62444.3 Multiple Sealing Inserts for Cable Glands GN 62444, Plastic

Multiple Sealing Inserts GN 62444.3: for Cable Glands GN 62444, Plastic

Product description

Multiple sealing inserts GN 62444.3 replace the simple seal inserts supplied with cable glands. This allows multiple cables or wires to be fed through a single cable gland, strain-relieved, and sealed.

Specification

PlasticTPE
Thermoplastic elastomer

  • Operating temperature -30 °C to +100 °C
  • Black

RoHS

Hide technical drawing
GN 62444.3 Multiple Sealing Inserts, for Cable Glands GN 62444, Plastic sketch

Article options / Table

Show / Hide columns
d0d1
Bore
Number of holesd2hFor cable gland
8234-10,67,5GN 62444-...-8-...
8324-10,67,5GN 62444-...-8-...
10423-13,38,5GN 62444-...-10-...
10523-13,38,5GN 62444-...-10-...
1243--15,38,5GN 62444-...-12-...
12523-15,38,5GN 62444-...-12-...
1262--15,38,5GN 62444-...-12-...
14423517,49GN 62444-...-14-...
1454--17,49GN 62444-...-14-...
14623417,49GN 62444-...-14-...
17623-19,89,3GN 62444-...-17-...
1782--19,89,3GN 62444-...-17-...
1854--22,211GN 62444-...-18-...
18723422,211GN 62444-...-18-...
18823-22,211GN 62444-...-18-...
1892--22,211GN 62444-...-18-...
2166--25,112,5GN 62444-...-21-...
2174--25,112,5GN 62444-...-21-...
2184--25,112,5GN 62444-...-21-...
2558--29,813GN 62444-...-25-...
258,55--29,813GN 62444-...-25-...

Build & Price

Diameter d0
Bore d1
Number of holes
Werkstoff

Diameter d0
Bore d1
Number of holes
Werkstoff

Selected Part (How to order)

Total (net)
0,77
plus VAT 0,15 €
gross 0,92 €
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 67 pcs. deliverable in 1-2 days
  • For orders of 68 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 62444.3-8-2-3-TPEGN 62444.3-8-2-4-TPEGN 62444.3-8-3-2-TPEGN 62444.3-8-3-4-TPEGN 62444.3-10-4-2-TPEGN 62444.3-10-4-3-TPEGN 62444.3-10-5-2-TPEGN 62444.3-10-5-3-TPEGN 62444.3-12-4-3-TPEGN 62444.3-12-5-2-TPEGN 62444.3-12-5-3-TPEGN 62444.3-12-6-2-TPEGN 62444.3-14-4-2-TPEGN 62444.3-14-4-3-TPEGN 62444.3-14-4-5-TPEGN 62444.3-14-5-4-TPEGN 62444.3-14-6-2-TPEGN 62444.3-14-6-3-TPEGN 62444.3-14-6-4-TPEGN 62444.3-17-6-2-TPEGN 62444.3-17-6-3-TPEGN 62444.3-17-8-2-TPEGN 62444.3-18-5-4-TPEGN 62444.3-18-7-2-TPEGN 62444.3-18-7-3-TPEGN 62444.3-18-7-4-TPEGN 62444.3-18-8-2-TPEGN 62444.3-18-8-3-TPEGN 62444.3-18-9-2-TPEGN 62444.3-21-6-6-TPEGN 62444.3-21-7-4-TPEGN 62444.3-21-8-4-TPEGN 62444.3-25-5-8-TPEGN 62444.3-25-8,5-5-TPE

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback