GN 57.2 Retaining Magnets Rectangular-Shaped, with Rubber Jacket

Retaining Magnets GN 57.2: Rectangular-Shaped, with Rubber Jacket
Type: D - With 2 bores

Product description

The retaining magnets GN 57.2 with rubber jacket form a system together with the steel part that is especially strong, shielding the magnet, increasing the depth of its effect and optimally concentrating the magnetic flux on the rubberized magnetic surfaces. This makes these magnets particularly well suited for use on surfaces that may have thick coats of paint or feature rounded or uneven shapes.

The rubber protects sensitive surfaces from being damaged by the magnet and also delivers a high friction coefficient, resulting in high lateral displacement forces.

Specification

Steel part
Zinc plated


Materials of the magnet:

  • Hard ferriteHF
    Temperature resistant up to 200 °C
  • NdFeBND
    Neodymium, iron, boron
    Temperature resistant up to 80 °C

Rubber jacket
Elastomer (TPE)
≈ 50 Shore A (Magnetic surface)
≈ 90 Shore A (Mounting surface)
BlackSWSW


RoHS

Hide technical drawing
GN 57.2 Retaining Magnets, Rectangular-Shaped, with Rubber Jacket sketch

Article options / Table

Type

AWith 1 internal thread
BWith 2 internal threads
DWith 2 bores
Show / Hide columns
l1d1
Type A / B

Type D
b1b2d2h1h2h3l2l3m
70M 55,55043,512138661,520,527,5
Show / Hide columns
l1Nominal magnetic forces FH1
in N
(no air gap)

HF
Type A




Type B




Type D



ND
Type A




Type B




Type D
Nominal magnetic forces FH2
in N
(6 mm air gap)

HF
Type A




Type B




Type D



ND
Type A




Type B




Type D
70454545290290290161114687270

Build & Price

Material of the magnet


Length l1
Thread d1
Bore d1
Type



Color
SW
Material of the magnet


Length l1
Thread d1
Bore d1
Type



Color
SW

Selected Part (How to order)

Total (net)
13,69
plus VAT 2,60 €
gross 16,29 €
#artikelLagerbestandAnfrageUsa
Weight: 0,125 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051910
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback