GN 57.1 Retaining Magnets Neodymium-Iron-Boron, with Internal Thread, with Rubber Jacket

Retaining Magnets GN 57.1: Neodymium-Iron-Boron, with Internal Thread, with Rubber Jacket
Type: A - With 1 internal thread
Color: SW - Black

Product description

The retaining magnets GN 57.1 with rubber jacket form a system together with the steel part that shields and strengthens the magnet, optimally concentrating the magnetic flux on the rubberized magnetic surface.

The rubber protects sensitive surfaces from being damaged by the magnet and also delivers a high friction coefficient, resulting in high lateral displacement forces.

Specification

Magnet
NdFeB
Neodymium, iron, boron
Operating temperature up to 80 °C


Steel part
Zinc plated


Sheathing
Thermoplastic polyurethane (TPE)

  • BlackSWSW
  • WhiteWSWS
  • Hardness ≈ 80 Shore A

RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1

On request

  • Other colors
  • Other Shore hardnesses
Hide technical drawing
GN 57.1 Retaining Magnets, Neodymium-Iron-Boron, with Internal Thread, with Rubber Jacket sketch

Article options / Table

Type

AWith 1 internal thread
BWith 2 internal threads
Show / Hide columns
bl1d1d2h1h2l2tNominal magnetic forces in N
Type A

Type B
22,535M 48651769393
22,555M 4865306140140
22,575M 4865506205205
3143M 41061254,5105146
4559M 5108,56,2279240240
4574M 5108,56,2369360360
45110M 6108,56,2689530530

Build & Price

Width b
Length l1
Thread d1
Type


Color
SW
WS
Width b
Length l1
Thread d1
Type


Color
SW
WS

Selected Part (How to order)

Total (net)
6,95
plus VAT 1,32 €
gross 8,27 €
In stock
Weight: 0,022 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051110
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 57.1-22,5-35-M4-A-SWGN 57.1-22,5-35-M4-B-SWGN 57.1-22,5-35-M4-A-WSGN 57.1-22,5-35-M4-B-WSGN 57.1-22,5-55-M4-A-SWGN 57.1-22,5-55-M4-B-SWGN 57.1-22,5-55-M4-A-WSGN 57.1-22,5-55-M4-B-WSGN 57.1-22,5-75-M4-A-SWGN 57.1-22,5-75-M4-B-SWGN 57.1-22,5-75-M4-A-WSGN 57.1-22,5-75-M4-B-WSGN 57.1-31-43-M4-A-SWGN 57.1-31-43-M4-B-SWGN 57.1-31-43-M4-A-WSGN 57.1-31-43-M4-B-WSGN 57.1-45-59-M5-A-SWGN 57.1-45-59-M5-B-SWGN 57.1-45-59-M5-A-WSGN 57.1-45-59-M5-B-WSGN 57.1-45-74-M5-A-SWGN 57.1-45-74-M5-B-SWGN 57.1-45-74-M5-A-WSGN 57.1-45-74-M5-B-WSGN 57.1-45-110-M6-A-SWGN 57.1-45-110-M6-B-SWGN 57.1-45-110-M6-A-WSGN 57.1-45-110-M6-B-WS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback