GN 565.4 Arch Handles Aluminum

Arch Handles GN 565.4: Aluminum
Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish

Product description

Specification

Aluminum

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Red, RAL 3000, textured finishRSRS
    • Silver, RAL 9006, textured finishSRSR
  • Anodized, natural colorELEL
  • Plain finish, tumbledBLBL

RoHS

Hide technical drawing
GN 565.4 Arch Handles, Aluminum sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side
Show / Hide columns
bl1ad1
Type A
d2h1 ≈h2l2 ≈t1
min.
t2
2016013M 65,350518585
2019213M 65,350522185
2616017M 86,4576190116
2619217M 86,4576227116

Build & Price

Handle width b
Length l1
Type


Finish
BL
EL
RS
SR
SW
Handle width b
Length l1
Type


Finish
BL
EL
RS
SR
SW

Selected Part (How to order)

Total (net)
9,85 €
plus VAT 1,87 €
gross 11,72 €
incl. material surcharge: 0,29 €
The material surcharge is already included in the price.
Weight: 0,106 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 167 pcs. deliverable in 1-2 days
  • For orders of 168 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 565.4-20-160-A-SWGN 565.4-20-160-B-SWGN 565.4-20-160-A-RSGN 565.4-20-160-B-RSGN 565.4-20-160-A-SRGN 565.4-20-160-B-SRGN 565.4-20-160-A-ELGN 565.4-20-160-B-ELGN 565.4-20-160-A-BLGN 565.4-20-160-B-BLGN 565.4-20-192-A-SWGN 565.4-20-192-B-SWGN 565.4-20-192-A-RSGN 565.4-20-192-B-RSGN 565.4-20-192-A-SRGN 565.4-20-192-B-SRGN 565.4-20-192-A-ELGN 565.4-20-192-B-ELGN 565.4-20-192-A-BLGN 565.4-20-192-B-BLGN 565.4-26-160-A-SWGN 565.4-26-160-B-SWGN 565.4-26-160-A-RSGN 565.4-26-160-B-RSGN 565.4-26-160-A-SRGN 565.4-26-160-B-SRGN 565.4-26-160-A-ELGN 565.4-26-160-B-ELGN 565.4-26-160-A-BLGN 565.4-26-160-B-BLGN 565.4-26-192-A-SWGN 565.4-26-192-B-SWGN 565.4-26-192-A-RSGN 565.4-26-192-B-RSGN 565.4-26-192-A-SRGN 565.4-26-192-B-SRGN 565.4-26-192-A-ELGN 565.4-26-192-B-ELGN 565.4-26-192-A-BLGN 565.4-26-192-B-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback