GN 54.2 Retaining Magnets Housing Brass, Rod-Shaped, with Internal Thread, with Fitting Tolerance

Retaining Magnets GN 54.2: Housing Brass, Rod-Shaped, with Internal Thread, with Fitting Tolerance
Material of the magnet: SC - SmCo

Product description

Retaining magnets GN 54.2 are combined with a brass housing, the iron poles and the plastic insulation into a system that shields and considerably strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

This special design is also known by the name “sandwich magnet” or “pole shoe magnet”.

* Mounting these retaining magnets directly in steel components will create a magnetic shortcircuit which reduces the retaining power by as much as 15%. To avoid this, the distance k should be maintained between the brass housing and steel part or installation hole.

Specification

Housing
Brass


Materials of the magnet:

  • SmCoSC
    Samarium, cobalt
    Temperature resistant up to 200 °C
  • NdFeBND
    Neodymium, iron, boron
    Temperature resistant up to 80 °C

Identification of ND:
Magnetic area colored blue


RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1
Rubber Caps GN 70.2

On request

Housing in stainless steel
Pols in stainless steel
Higher magnetic forces
Temperature resistance up to 280 °C

Hide technical drawing
GN 54.2 Retaining Magnets, with Internal Thread, with Fitting Tolerance sketch

Article options / Table

Show / Hide columns
d1 h6d2hk^*^tNominal magnetic forces in N
SC

ND
6M 320 ±0,21,55810
8M 320 ±0,21,552225
10M 420 ±0,2274045
13M 420 ±0,22,576070
16M 425 ±0,238125150
20M 625 ±0,246250280
25M 635 ±0,358400450
32M 640 ±0,366600700

Build & Price

Material of the magnet


Diameter d1
Thread d2
Material of the magnet


Diameter d1
Thread d2

Selected Part (How to order)

Total (net)
3,78
plus VAT 0,72 €
gross 4,50 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051110
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback