GN 50.2 Retaining Magnets Disk-Shaped, with Internal Thread

Retaining Magnets GN 50.2: Disk-Shaped, with Internal Thread

Product description

Retaining magnets GN 50.2 are combined with the steel housing and the plastic ring into a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

Specification

Housing
Steel, zinc plated


Materials of the magnet:

  • Hard ferriteHF
    Temperature resistant up to 200 °C

  • SmCoSC
    Samarium, cobalt
    Temperature resistant up to 200 °C

  • NdFeBND
    Neodymium, iron, boron
    Temperature resistant up to 80 °C


RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1
Rubber Caps GN 70.2

Hide technical drawing
GN 50.2 Retaining Magnets with Internal Thread sketch

Article options / Table

Show / Hide columns

d1


HF


SC/ND
HF
h

d2

d3

l

t
SC/ND
h

d2

d3

l

t
HF

SC

ND
6-±0,1-----4,5 ±0,1M 36 ±0,176-55
8-±0,1-----4,5 ±0,1M 36 ±0,176-1113
10±0,1±0,14,5 +0,2/-0,1M 36 ±0,1754,5 ±0,1M 36 ±0,17642025
13±0,1±0,14,5 +0,2/-0,1M 36 ±0,1754,5 ±0,1M 36 ±0,176104060
16±0,1±0,14,5 +0,2/-0,1M 36 ±0,1754,5 ±0,1M 46 ±0,176186095
20±0,1±0,16 +0,2/-0,1M 36 ±0,1756 ±0,1M 48 ±0,2773090140
25±0,1±0,17 +0,3/-0,2M 48 ±0,2877 ±0,2M 48 ±0,27740150200
32±0,1±0,17 +0,3/-0,2M 48 ±0,2877 ±0,2M 510 ±0,28,5880220350
36+0,2/-0,1-7,7 +0,3/-0,2M 48 ±0,28,37-----100--
40+0,2/-0,1-8 +0,3/-0,2M 48 ±0,28,57-----125--
40+0,2/-0,1±0,18 +0,3/-0,2M 510 ±0,21088 ±0,2M 610 ±0,2108125-670
47+0,2/-0,1-9 +0,4/-0,2M 48 ±0,287-----180--
47+0,2/-0,1±0,29 +0,4/-0,2M 612 ±0,211,5109,2 ±0,2M 612 ±0,211,310180-790
50+0,2/-0,1-10 +0,4/-0,2M 48 ±0,28,57-----220--
50+0,2/-0,1±0,110 +0,4/-0,2M 612 ±0,2121010 ±0,2M 815 ±0,21210220-1000
57+0,2/-0,1-10,5 +0,5/-0,2M 48 ±0,287-----280--
57+0,2/-0,1-10,5 +0,5/-0,2M 612 ±0,21210-----280--
63+0,3/-0,1-14 +0,5/-0,2M 48 ±0,287-----350--
63+0,3/-0,1-14 +0,5/-0,2M 815 ±0,21610-----350--
80+0,3/-0,1-10 +0,5/-0,2M 612 ±0,211,510-----500--
80+0,3/-0,1-18 +0,5/-0,2M 612 ±0,210,510-----600--
80+0,3/-0,1-18 +0,5/-0,2M 1020 ±0,21615-----600--
100+0,5/-0,1-22 +0,5/-0,2M 1222 ±0,22118-----900--
125+0,5/-0,1-26 +0,5/-0,2M 1425 ±0,22420-----1300--

Build & Price

Material of the magnet



Diameter d1
Height h (HF)
Height h (SC / ND)
Thread d2 (HF)
Threadd2 (SC / ND)
Material of the magnet



Diameter d1
Height h (HF)
Height h (SC / ND)
Thread d2 (HF)
Threadd2 (SC / ND)

Selected Part (How to order)

Total (net)
2,64
plus VAT 0,50 €
gross 3,14 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051110
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback