GN 5344 Torque Limiting Triangular Knobs Plastic, Bushing Steel

Torque Limiting Triangular Knobs GN 5344: Plastic, Bushing Steel
Original design
code: VTD
Red-Dot

Product description

Torque limiting triangular knobs GN 5320 are used when the manually applied torque is to be limited.

When turned clockwise, the torque mechanical system of the triangular knob triggers an “over-engagement” as soon as the specified torque is reached. When tightening, this will ensure that the maximum permissible torque is not exceeded.

When turned counterclockwise, the torque needed for disconnection is reliably applied.

Endurance tests have shown that the torque does not change even after up to 60,000 tightening cycles.

Specification

  • Plastic
    Technopolymer (Polyamide PA)
    • Glass fiber reinforced
    • Temperature resistant up to 80 °C
    • Black, matte

  • Torque limiting mechanism
    Steel, hardened

  • Bushing
    Steel zinc plated, blue passivated

  • Color of the cover cap
    Gray, RAL 7035, matte finishDGRDGR

RoHS

On request

  • With threaded stud
  • With other torques
  • With stainless steel bushing
Hide technical drawing
GN 5344 Torque Limiting Triangular Knobs sketch

Article options / Table

Show / Hide columns
d1d2d3h1h2tTorque ±20%
in Nm
60M 627,550,5201023
60M 827,550,5201223
80M 827,553,5221246
80M 1027,553,5221246
80M 1227,553,5221246

Build & Price

d1
Thread d2
Torque in Nm
Color of the cover cap
Gray
d1
Thread d2
Torque in Nm
Color of the cover cap
Gray

Selected Part (How to order)

Total (net)
33,09
plus VAT 6,29 €
gross 39,38 €
ELESA Code: 35601-2N
Description: VTD.60-A-M6-2Nm
Weight: 0,090 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 3 pcs. deliverable in 1-2 days
  • 4 pcs. deliverable in 3-7 days
  • 5 pcs. deliverable in 5-9 days
  • For orders of 6 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 5344-60-M6-2-DGRGN 5344-60-M6-3-DGRGN 5344-60-M8-2-DGRGN 5344-60-M8-3-DGRGN 5344-80-M8-4-DGRGN 5344-80-M8-6-DGRGN 5344-80-M10-4-DGRGN 5344-80-M10-6-DGRGN 5344-80-M12-4-DGRGN 5344-80-M12-6-DGR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback