GN 5335.4 Star Knobs Stainless Steel

Star Knobs GN 5335.4: Stainless Steel
Type: C - With plain blind bore H7
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Star knobs GN 5335.4 are a special development intended for the food processing machinery industry. The smooth and enclosed areas as well as the large corner radii comply with the requirements of hygiene standards.

Specification

Stainless steel AISI 316L
Matte shot-blasted


RoHS

On request

  • Highly polished (PL)
Hide technical drawing
GN 5335.4 Star Knobs, Stainless Steel AISI 316L sketch

Article options / Table

Type

EWith threaded blind bore
DWith threaded through bore
CWith plain blind bore H7
Show / Hide columns
d1d2
Thread
Type E / D
d3 H7
Bore
Type C
d4h1h2t1
min.
t2
40M 6-1830,5151213
40M 8B 81830,5151513
50M 8-2134171516
50M 10B 102134171816
60M 10-2539181820
60M 12B 122539182220

Build & Price

Handle diameter d1
Thread d2
Bore diameter d3
Type



Specifications

Handle diameter d1
Thread d2
Bore diameter d3
Type



GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
15,95
plus VAT 3,03 €
gross 18,98 €
incl. material surcharge: 2,06 €
The material surcharge is already included in the price.
Weight: 0,150 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 529 pcs. deliverable in 1-2 days
  • For orders of 530 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 5335.4-40-M6-EGN 5335.4-40-M6-DGN 5335.4-40-B8-CGN 5335.4-40-M8-EGN 5335.4-40-M8-DGN 5335.4-50-M8-EGN 5335.4-50-M8-DGN 5335.4-50-B10-CGN 5335.4-50-M10-EGN 5335.4-50-M10-DGN 5335.4-60-M10-EGN 5335.4-60-M10-DGN 5335.4-60-B12-CGN 5335.4-60-M12-EGN 5335.4-60-M12-D

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback