GN 5334.4 Star Knobs Stainless Steel

Star Knobs GN 5334.4: Stainless Steel
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

The original ELESA design with 5 recess grips is typical for star knobs GN 5334.4.

This form gives these grips an appealing look and additionally allows a high torque to be achieved.

Original ELESA design, now produced in metal in agreement with ELESA S.p.a.

Specification

  • Stainless steel AISI 316L
    • Matte, shot blasted
    • Knob drawn from stainless steel sheet
    • Hub welded

RoHS

Hide technical drawing
GN 5334.4 Star Knobs, Stainless Steel AISI 316L sketch

Article options / Table

Type

EWith threaded blind bore
CWith plain blind bore H7
Show / Hide columns
d1d2
Thread
d3 H7
Bore
d4h1h2t
min.
32M 5M 6B 612211012
40M 6M 8B 814241215
50M 8M 10B 10183016,518
60M 10M 12B 122037,52022

Build & Price

Handle diameter d1
Thread d2
Bore d3
Type


Specifications

Handle diameter d1
Thread d2
Bore d3
Type


GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
10,12
plus VAT 1,92 €
gross 12,04 €
In stock
incl. material surcharge: 0,29 €
The material surcharge is already included in the price.
Weight: 0,037 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 5334.4-32-B6-CGN 5334.4-32-M5-EGN 5334.4-32-M6-EGN 5334.4-40-B8-CGN 5334.4-40-M6-EGN 5334.4-40-M8-EGN 5334.4-50-B10-CGN 5334.4-50-M8-EGN 5334.4-50-M10-EGN 5334.4-60-B12-CGN 5334.4-60-M10-EGN 5334.4-60-M12-E

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback