GN 5334.13 Star Knobs Stainless Steel, with Loss Protection

Star Knobs GN 5334.13: Stainless Steel, with Loss Protection
Type: K - With ball chain
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Star knobs GN 5334.13 can be captive-attached to a base element with the help of a ball chain or a retaining cable.

The star knobs are supplied ready assembled (with retaining ring and ball chain or retaining cable).

Original ELESA design, now produced in metal in agreement with ELESA S.p.A.

Specification

Knob
Stainless steel AISI 316L

  • Hub welded
  • Matte, shot blasted

Threaded bushing
Stainless steel AISI 304


Retaining ring GN 111.6
Stainless steel AISI 301


Ball chain GN 111.5 for type K
Stainless steel AISI 301


Retaining cable GN 111.2 for type H
Stainless steel
Coated with clear plastic


RoHS

Accessory

GN 111.5 Ball Chains
GN 111.2 Retaining Cables
GN 111.6 Retaining Rings

On request

  • Ball chains / Retaining cables with other lengths
  • With spiral retaining cable GN 111.4
  • Other GN / DIN standards with loss protection
Hide technical drawing
GN 5334.13 Star Knobs, Stainless Steel, with Loss Protection sketch

Article options / Table

Type

AOnly with retaining ring
HWith retaining cable
KWith ball chain
Show / Hide columns
d1d2d3h1h2h3r ≈st
min.
40M 81424123,222,32,815
50M 101830173,929,63,218
60M 122038203,930,73,222

Build & Price

d1
d2
Type



Specifications

d1
d2
Type



Selected Part (How to order)

Total (net)
14,04 €
plus VAT 2,67 €
gross 16,71 €
incl. material surcharge: 0,10 €
The material surcharge is already included in the price.
Weight: 0,043 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • Please inquire about delivery time

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 5334.13-40-M8-AGN 5334.13-40-M8-HGN 5334.13-40-M8-KGN 5334.13-50-M10-AGN 5334.13-50-M10-HGN 5334.13-50-M10-KGN 5334.13-60-M12-AGN 5334.13-60-M12-HGN 5334.13-60-M12-K

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback