GN 520.1 Disk Handwheels Plastic, Bushing Steel

Disk Handwheels GN 520.1: Plastic, Bushing Steel
Original design

code: VDN.FP-A / VDN.FP+I-A
Bore code: B - Without keyway
Type: D - With revolving handle

Product description

Disk handwheels GN 520.1 are renowned in particular for the matte passivated aluminum ring.

The tough, reinforced black plastic and high gloss polished surface give the disk handwheels a touch of elegance.

The ergonomic handle is easy to grasp and makes the disc handwheels easier to use.

Specification

Wheel body
Plastic, Phenolic resin (PF)

  • Reinforced
  • Operating temperature -20 °C to +110 °C
  • Black, shiny finish

Hub bushing
Steel, blackened


Threaded bushing
Brass


Revolving Handle GN 598
Plastic, Phenolic resin (PF)

  • Black, shiny finish
  • Spindle steel
    Zinc plated, blue passivated

RoHS

Accessory

GN 184 Countersunk Washers (for Axial Fastening)

On request

  • Without hub bore
Hide technical drawing
GN 520.1 Disk Handwheels, Plastic, Bushing Steel sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9

Type

AWithout handle
DWith revolving handle
Show / Hide columns
d1d2 H7
Bore
b
Type A

Type D
d3d4
Type A

Type D
d5
Type A

Type D
d6
Type A

Type D
d7l1l2
Type A

Type D
l3
Type A

Type D
l4rØ
Handle
5010-1212161616--252526919192222281914
6310-1313202020--3131281024242828402418
801012141420181828284343301028283131403218
100101215212422203535545439123633,54046503921
125121415283226,526,544447070461538384457655023
14014-19283226,526,544447070481538384655655823
150141618303226,526,544507080481538384961656223
17516181932403333555590905615434354668072,526
2001820213240333355559090601543435868908228
225*2022-3349-40-66-1106615-44,5-71909428
2502224*2536494040666611011070154444,565769010628
30026-253658585894941481488218565675879013228
* only available in type D

Build & Price

Handwheel diameter d1
Bore code


Bore diameter d2
Type


Handwheel diameter d1
Bore code


Bore diameter d2
Type


GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
18,64
plus VAT 3,54 €
gross 22,18 €
ELESA Code: 73651-10
Description: VDN.50 FP+I-A10
Weight: 0,068 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 81 pcs. deliverable in 1-2 days
  • 482 pcs. deliverable in 3-7 days
  • 883 pcs. deliverable in 5-9 days
  • For orders of 884 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 520.1-50-B10-AGN 520.1-50-K10-AGN 520.1-50-B10-DGN 520.1-50-K10-DGN 520.1-63-B10-AGN 520.1-63-K10-AGN 520.1-63-B10-DGN 520.1-63-K10-DGN 520.1-80-B10-AGN 520.1-80-K10-AGN 520.1-80-B10-DGN 520.1-80-K10-DGN 520.1-80-B12-AGN 520.1-80-K12-AGN 520.1-80-B12-DGN 520.1-80-K12-DGN 520.1-100-B10-AGN 520.1-100-K10-AGN 520.1-100-B10-DGN 520.1-100-K10-DGN 520.1-100-B12-AGN 520.1-100-K12-AGN 520.1-100-B12-DGN 520.1-100-K12-DGN 520.1-125-B12-AGN 520.1-125-K12-AGN 520.1-125-B12-DGN 520.1-125-K12-DGN 520.1-125-B14-AGN 520.1-125-K14-AGN 520.1-125-B14-DGN 520.1-125-K14-DGN 520.1-140-B14-AGN 520.1-140-K14-AGN 520.1-140-B14-DGN 520.1-140-K14-DGN 520.1-150-B14-AGN 520.1-150-K14-AGN 520.1-150-B14-DGN 520.1-150-K14-DGN 520.1-150-B16-AGN 520.1-150-K16-AGN 520.1-150-B16-DGN 520.1-150-K16-DGN 520.1-175-B16-AGN 520.1-175-K16-AGN 520.1-175-B16-DGN 520.1-175-K16-DGN 520.1-175-B18-AGN 520.1-175-K18-AGN 520.1-175-B18-DGN 520.1-175-K18-DGN 520.1-200-B18-AGN 520.1-200-K18-AGN 520.1-200-B18-DGN 520.1-200-K18-DGN 520.1-200-B20-AGN 520.1-200-K20-AGN 520.1-200-B20-DGN 520.1-200-K20-DGN 520.1-225-B20-DGN 520.1-225-K20-DGN 520.1-225-B22-DGN 520.1-225-K22-DGN 520.1-250-B22-AGN 520.1-250-K22-AGN 520.1-250-B22-DGN 520.1-250-K22-DGN 520.1-250-B24-DGN 520.1-250-K24-DGN 520.1-300-B26-AGN 520.1-300-K26-AGN 520.1-300-B26-DGN 520.1-300-K26-D

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback