GN 518 Tapered Knobs Plastic, for Positioning Symbols

Tapered Knobs GN 518: Plastic, for Positioning Symbols
Original design
code: IH.N

Product description

The tapered knobs GN 518 do not require a thread at the shaft. During mounting, easy blows with a soft hammer are sufficient to drive the knob into place, the shaft end should be slightly rounded or chamfered (30°). The knobs sit absolute vibration-tight.

The transparent sight glass allows symbols to be placed underneath.

Once the knob is mounted on the shaft, the symbol is placed into the recess of the separately supplied sight glass and driven home with a soft hammer.

The symbol is fully protected from dirt and liquid by the tight connection between the sight glass and the knob.

Positioning and control symbols are to be ordered separately.

Specification

Knob
Plastic, polyamide (PA)

  • Operating temperature -30 °C to +90 °C
  • Black, shiny finish

Sight glass
Plastic

  • transparent
  • with magnifying effect

RoHS

Accessory

GN 517.1 Positioning and Control Symbols

Hide technical drawing
GN 518 Tapered Knobs for Positioning Symbols, Plastic sketch

Article options / Table

Show / Hide columns
d1d2
Bore
d3d4
Symbol-Ø
ht
27B 815204225
32B 1018254925

Build & Price

Handle diameter d1
Bore diameter d2
Handle diameter d1
Bore diameter d2

Selected Part (How to order)

Total (net)
3,42
plus VAT 0,65 €
gross 4,07 €
ELESA Code: 27001
Description: IH.40 N-8
Weight: 0,013 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 370 pcs. deliverable in 1-2 days
  • 495 pcs. deliverable in 3-7 days
  • For orders of 496 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 518-27-B8GN 518-32-B10

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback