GN 516.1 Rotary Clamping Latches with Continuously Adjustable Latch Distance A

Rotary Clamping Latches GN 516.1: with Continuously Adjustable Latch Distance A
Type: KG - With wing knob

Product description

The rotary clamping latches GN 516.1 have a closing mechanism which transfers the rotary movement of the operating element resp. socket key into a 90° turn and then into a 6 mm linear stroke of the latch arm.

This mechanism is designed to form a vibration-proof latch in the end position (retaining position) in connection with an elastic rubber cap.

The M6 set screw of the latch arm allows an adjustment of 10 mm within the individual latch arm distances A1 ... A4. This covers a clamping range from 1 to 41 mm consistently.

Specification

  • Lock housing /
    Locking mechanism
    Zinc die casting

  • Housing collar
    Powder coated
    Black, RAL 9005, textured finish

  • Latch arm
    Zinc die casting

  • Operating elements (Type RG / KG / HG)
    • Plastic (Polyamide PA)
      Black, matte finish
    • Cover caps
      Light gray, matte finish

  • Rubber cap (Chloroprene rubber CR)
    45±5 Shore A, black

  • Protection class IP 65

RoHS

Accessory

Socket Keys GN 119.2
Protective Caps GN 120
Opening Handles GN 120.1
Sheet Metal Punches GN 123

Hide technical drawing
GN 516.1 Rotary Clamping Latches, with Continuously Adjustable Latch Distance A sketch

Article options / Table

Type

DKWith triangle
VK7With square
VK8With square
SCHWith slot
VDEWith double bit
RGWith knurled knob
KGWith wing knob
HGWith lever
Show / Hide columns
Latch distance A1 .... A4 in retaining position (clamping position)
A 1 (l = 40,5)A 2 (l = 40,5)A 3 (l = 56)A 4 (l = 56)
1...1111...2121...3131...41

Build & Price

Type








Latch distance A KB
Type








Latch distance A KB

Technical and assembly instructions

cfce6f81-e31b-4455-b8a1-c9bd458f7df5

  1. Latch arm in starting position.
  2. The first 90° turn of the operating element or key moves the latch arm into the locking position.
  3. The second 90° turn initiates a 6 mm linear movement of the latch arm. This pulls the door against the frame and the seal, creating a vibration-proof latch in the end position.

For installation, set a hole in the door, cover or hatch as shown in the outline drawing.

When installed, the rotary clamping latches are inserted through the hole from the front. The hexagon nut can then be pushed over the latch from the back and bolted in place.

The required installation bore in the door leaf, is usually generated by punching or laser machining in series production.

The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.

For small series and steel sheets below 2 mm thickness, the Sheet Metal Punches GN 123 are the tool of choice.

Load of rotary clamping latches

Max. torque
Max. axial force / max. static load

4.5 Nm
340 N

43860279-9992-4505-9c20-9014e6591411

Selected Part (How to order)

Total (net)
14,63
plus VAT 2,78 €
gross 17,41 €
Weight: 0,122 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83089000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 312 pcs. deliverable in 1-2 days
  • For orders of 313 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 516.1-DK-A1GN 516.1-VK7-A1GN 516.1-VK8-A1GN 516.1-SCH-A1GN 516.1-VDE-A1GN 516.1-RG-A1GN 516.1-KG-A1GN 516.1-HG-A1GN 516.1-DK-A2GN 516.1-VK7-A2GN 516.1-VK8-A2GN 516.1-SCH-A2GN 516.1-VDE-A2GN 516.1-RG-A2GN 516.1-KG-A2GN 516.1-HG-A2GN 516.1-DK-A3GN 516.1-VK7-A3GN 516.1-VK8-A3GN 516.1-SCH-A3GN 516.1-VDE-A3GN 516.1-RG-A3GN 516.1-KG-A3GN 516.1-HG-A3GN 516.1-DK-A4GN 516.1-VK7-A4GN 516.1-VK8-A4GN 516.1-SCH-A4GN 516.1-VDE-A4GN 516.1-RG-A4GN 516.1-KG-A4GN 516.1-HG-A4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback