GN 51.10 Retaining Magnets Neodymium-Iron-Boron, with Hook / Eyelet, with Rubber Jacket

Retaining Magnets GN 51.10: Neodymium-Iron-Boron, with Hook / Eyelet, with Rubber Jacket
Type: A - With hook

Product description

The retaining magnets GN 51.10 with rubber jacket form a system together with the steel part that shields and strengthens the magnet, optimally concentrating the magnetic flux on the rubberized magnetic surface.

The rubber protects sensitive surfaces from being damaged by the magnet and also delivers a high friction coefficient, resulting in high lateral displacement forces.

Specification

Magnet
NdFeB
Neodymium, iron, boron
Operating temperature up to 80 °C


Steel part
Zinc plated


Hook / Eyelet
Steel, zinc plated


Rubber jacket
Thermoplastic elastomer (TPE)

  • BlackSWSW
  • Hardness ≈ 80 Shore A

RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1

On request

  • Other colors
  • Other Shore hardness
Hide technical drawing
GN 51.10 Retaining Magnets, Neodymium-Iron-Boron, with Hook / Eyelet, with Rubber Jacket sketch

Article options / Table

Type

AWith hook
BWith eyelet
Show / Hide columns
dh1h2 ±3
Type A

Type B
Nominal magnetic forces in N
226303058
316303069
4362928100
668,54038250

Build & Price

Diameter d
Type


Color
SW
Diameter d
Type


Color
SW

Selected Part (How to order)

Total (net)
7,50
plus VAT 1,43 €
gross 8,93 €
In stock
Weight: 0,016 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051110
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 51.10-22-A-SWGN 51.10-22-B-SWGN 51.10-31-A-SWGN 51.10-31-B-SWGN 51.10-43-A-SWGN 51.10-43-B-SWGN 51.10-66-A-SWGN 51.10-66-B-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback