GN 51.1 Retaining Magnets Neodymium-Iron-Boron, Magnetic on Both Sides, with Rubber Jacket

Retaining Magnets GN 51.1: Neodymium-Iron-Boron, Magnetic on Both Sides, with Rubber Jacket

Product description

Retaining magnets GN 51.1 with rubber jacket are used to join parts together. The opposing magnetic surfaces make a fastening hole unnecessary. The side on which the magnet adheres more strongly depends on the material, the material thickness and the surface characteristics of the respective opposing part.

The retaining magnets form a system together with the steel part that strengthens the magnetic force, optimally concentrating the magnetic flux on the rubberized magnetic surfaces.

The rubber protects sensitive surfaces from being damaged by the magnet and also delivers a high friction coefficient, resulting in high lateral displacement forces.

Specification

Magnet
NdFeBND
Neodymium, iron, boron
Operating temperature up to 80 °C


Sheathing
Thermoplastic elastomer (TPE)

  • Hardness ≈ 80 Shore A
  • BlackSWSW

RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1

On request

  • Other colors
  • Other Shore hardnesses
Hide technical drawing
GN 51.1 Retaining Magnets, Neodymium-Iron-Boron, Magnetic on Both Sides, with Rubber Jacket sketch

Article options / Table

Show / Hide columns
dhNominal magnetic forces in N
12810
18620
22940
31655
43970

Build & Price

Material (Magnet)

Diameter d
Color
Black
Material (Magnet)

Diameter d
Color
Black

Selected Part (How to order)

Total (net)
3,56
plus VAT 0,68 €
gross 4,24 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051110
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 51.1-ND-12-SWGN 51.1-ND-18-SWGN 51.1-ND-22-SWGN 51.1-ND-31-SWGN 51.1-ND-43-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback