GN 50.25 Retaining Magnets Housing Stainless Steel, Disk-Shaped, with Internal Thread

Retaining Magnets GN 50.25: Housing Stainless Steel, Disk-Shaped, with Internal Thread
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Retaining magnets GN 50.25 are combined with the stainless steel housing and the plastic ring into a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

Specification

  • Housing
    Stainless steel

  • Material of the magnet
    Hard ferriteHF
    Temperature resistant up to 220 °C

RoHS

Accessory

GN 70 Holding Disks
GN 70.1 Adhesive Disks
GN 70.2 Rubber Caps

Hide technical drawing
GN 50.25 Retaining Magnets, with Internal Thread, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1hd2d3Length ltNominal magnetic forces in N
25 ±0,17 +0,3/-0,2M 5898,2532
32 ±0,17 +0,3/-0,2M 589964
40 +0,2/-0,18 +0,3/-0,2M 588,59100
50 +0,2/-0,110 +0,4/-0,2M 588,59175
63 +0,3/-0,114 +0,5/-0,2M 5889280

Build & Price

Material of the magnet

Diameter d1
h
Thread
Material of the magnet

Diameter d1
h
Thread

Selected Part (How to order)

Total (net)
4,28
plus VAT 0,81 €
gross 5,09 €
Weight: 0,021 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051190
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 1966 pcs. deliverable in 1-2 days
  • For orders of 1967 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 50.25-HF-25-7-M5GN 50.25-HF-32-7-M5GN 50.25-HF-40-8-M5GN 50.25-HF-50-10-M5GN 50.25-HF-63-14-M5

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback