GN 453 Buffers Stainless Steel

Buffers GN 453: Stainless Steel
Type: S - With threaded stud
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Buffers GN 453 are used as end stops.

They absorb impact energy during collisions, prevent damage due to heavy vibrations and minimize rebound. They also reduce noise and harmful vibrations.

The parabolic shape results in an increasing spring rate for particularly gentle damping of impacts.

Specification

Rubber
Natural rubber (NR), black

  • Vulcanized to the cover plate
  • Operating temperature -40 °C to +80 °C
  • Hardness Shore A ±5
    Medium55

Cover plate / Threaded bushing / Threaded stud
Stainless steel AISI 304


RoHS

On request

  • Rubber in gray
  • In hardness
    • Soft40
    • Hard70
Hide technical drawing
GN 453 Buffers, Stainless Steel sketch

Article options / Table

Type

EWith internal thread
SWith threaded stud
Show / Hide columns
d1hd2Length lstSpring rate ≈ N/mm
Hardness 55
Max. load in N
Hardness 55
max. travel ≈
in mm
1010M 5121,2520593
2015M 61826491954
2024M 61826221306
2520M 61826381905
3030M 81826352607,5
3036M 82028363209
3540M 823283030010
5050M 823286885012,5
5050M 1028287885012,5
5058M 823286086514,5
5058M 10282105072814,5
5061M 828283960015,25
5067M 823285998316,75
5068M 1028285289017
7058M 1237311110152014
7589M 123731198196020
9580M 1641316157314020
115136M 1641316129439034

Build & Price

Outside diameter d1
Height h
Thread d2
Type


Hardness



Outside diameter d1
Height h
Thread d2
Type


Hardness



Technical Instructions

f59a341a-6f8d-44f7-a416-38eb26fd88ff

Buffers and rubber buffers are best at absorbing compressive forces. Tensile, shearing, flexural and torsional loads can be absorbed to a limited extent but negatively impact the service life. The information on load capacity in the standard sheet or technical section contains non-binding guide values. Exceeding these values can also lead to reduced service life or immediate failure of the part.

The examples show how a design can be modified to turn unfavorable load situations into favorable arrangements with compressive load.

The service life of elastomer elements can be decreased by environmental conditions, such as UV radiation, weathering, hydrocarbons and chemicals, as well as by aging. Positioning with appropriate protection will extend the service life.

Construction Examples

Unfavorable

Favorable

6ecd5af9-5685-4032-8177-f30409240f71 bc2813b2-50ab-43c8-8d8a-d0da38016199
2da6de17-7f53-4871-9a11-f9da6716a45b c432a895-d14c-4d00-b726-a700e0244629

Selected Part (How to order)

Total (net)
1,96
plus VAT 0,37 €
gross 2,33 €
#artikelLagerbestandAnfrageUsa
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169991
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 453-10-10-M5-E-40GN 453-10-10-M5-S-40GN 453-10-10-M5-E-55GN 453-10-10-M5-S-55GN 453-10-10-M5-E-70GN 453-10-10-M5-S-70GN 453-20-15-M6-E-40GN 453-20-15-M6-S-40GN 453-20-15-M6-E-55GN 453-20-15-M6-S-55GN 453-20-15-M6-E-70GN 453-20-15-M6-S-70GN 453-20-24-M6-E-40GN 453-20-24-M6-S-40GN 453-20-24-M6-E-55GN 453-20-24-M6-S-55GN 453-20-24-M6-E-70GN 453-20-24-M6-S-70GN 453-25-20-M6-E-40GN 453-25-20-M6-S-40GN 453-25-20-M6-E-55GN 453-25-20-M6-S-55GN 453-25-20-M6-E-70GN 453-25-20-M6-S-70GN 453-30-30-M8-E-40GN 453-30-30-M8-S-40GN 453-30-30-M8-E-55GN 453-30-30-M8-S-55GN 453-30-30-M8-E-70GN 453-30-30-M8-S-70GN 453-30-36-M8-E-40GN 453-30-36-M8-S-40GN 453-30-36-M8-E-55GN 453-30-36-M8-S-55GN 453-30-36-M8-E-70GN 453-30-36-M8-S-70GN 453-35-40-M8-E-40GN 453-35-40-M8-S-40GN 453-35-40-M8-E-55GN 453-35-40-M8-S-55GN 453-35-40-M8-E-70GN 453-35-40-M8-S-70GN 453-50-50-M8-E-40GN 453-50-50-M8-S-40GN 453-50-50-M8-E-55GN 453-50-50-M8-S-55GN 453-50-50-M8-E-70GN 453-50-50-M8-S-70GN 453-50-50-M10-E-40GN 453-50-50-M10-S-40GN 453-50-50-M10-E-55GN 453-50-50-M10-S-55GN 453-50-50-M10-E-70GN 453-50-50-M10-S-70GN 453-50-58-M8-E-40GN 453-50-58-M8-S-40GN 453-50-58-M8-E-55GN 453-50-58-M8-S-55GN 453-50-58-M8-E-70GN 453-50-58-M8-S-70GN 453-50-58-M10-E-40GN 453-50-58-M10-S-40GN 453-50-58-M10-E-55GN 453-50-58-M10-S-55GN 453-50-58-M10-E-70GN 453-50-58-M10-S-70GN 453-50-61-M8-E-40GN 453-50-61-M8-S-40GN 453-50-61-M8-E-55GN 453-50-61-M8-S-55GN 453-50-61-M8-E-70GN 453-50-61-M8-S-70GN 453-50-67-M8-E-40GN 453-50-67-M8-S-40GN 453-50-67-M8-E-55GN 453-50-67-M8-S-55GN 453-50-67-M8-E-70GN 453-50-67-M8-S-70GN 453-50-68-M10-E-40GN 453-50-68-M10-S-40GN 453-50-68-M10-E-55GN 453-50-68-M10-S-55GN 453-50-68-M10-E-70GN 453-50-68-M10-S-70GN 453-70-58-M12-E-40GN 453-70-58-M12-S-40GN 453-70-58-M12-E-55GN 453-70-58-M12-S-55GN 453-70-58-M12-E-70GN 453-70-58-M12-S-70GN 453-75-89-M12-E-40GN 453-75-89-M12-S-40GN 453-75-89-M12-E-55GN 453-75-89-M12-S-55GN 453-75-89-M12-E-70GN 453-75-89-M12-S-70GN 453-95-80-M16-E-40GN 453-95-80-M16-S-40GN 453-95-80-M16-E-55GN 453-95-80-M16-S-55GN 453-95-80-M16-E-70GN 453-95-80-M16-S-70GN 453-115-136-M16-E-40GN 453-115-136-M16-S-40GN 453-115-136-M16-E-55GN 453-115-136-M16-S-55GN 453-115-136-M16-E-70GN 453-115-136-M16-S-70

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback