GN 439.5 Leveling Feet Stainless Steel, with Rubber Underlay, Vulcanized

Leveling Feet GN 439.5: Stainless Steel, with Rubber Underlay, Vulcanized
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Leveling feet GN 439.5 are used for installing smaller machines, systems or devices.

Thanks to the rubber underlay, they have a damping, noise-reducing effect and prevent surface damage. They are also designed such that the threaded spindle can absorb compressive forces. This is necessary because the retaining washer is not evenly supported during leveling.

Thanks to the stable rivet connection between the threaded spindle and the retaining washer, the introduced forces can be reliably transmitted to the rubber underlay.

Specification

  • Stainless steel AISI 304

  • Rubber underlay
    Acrylonitrile butadiene rubber (NBR)
    • Vulcanized
    • Black
    • Temperature resistant up to 120 °C
    • Hardness Shore A Hard70

RoHS

On request

Other spindle diameters and lengths

Hide technical drawing
GN 439.5 Leveling Feet, Stainless Steel, with Rubber Underlay, Vulcanized sketch

Article options / Table

Show / Hide columns
d1d2Length lhsA/FStatic load
in N
19M 63045141,53240
25M 63045161,53540
32M 840651824840
38M 840652024920
50M 104570222,552500
64M 104570262,553700

Build & Price

d1
d2
Length l
Hardness

d1
d2
Length l
Hardness

Selected Part (How to order)

Total (net)
4,12
plus VAT 0,78 €
gross 4,90 €
#artikelLagerbestandAnfrageUsa
Weight: 0,025 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169991
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 439.5-19-M6-30-70GN 439.5-19-M6-45-70GN 439.5-25-M6-30-70GN 439.5-25-M6-45-70GN 439.5-32-M8-40-70GN 439.5-32-M8-65-70GN 439.5-38-M8-40-70GN 439.5-38-M8-65-70GN 439.5-50-M10-45-70GN 439.5-50-M10-70-70GN 439.5-64-M10-45-70GN 439.5-64-M10-70-70

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback