GN 437.2 Hinges Zinc Die Casting, Lockable

Hinges GN 437.2: Zinc Die Casting, Lockable
Color: SW - Black, RAL 9005, textured finish

Product description

With GN 437.2 Hinges, doors and covers can be secured at any desired angular position.

In its rest position, the hand lever is not connected to the locking thread of the hinge axis, i.e., it can be freely rotated. The serration only engages when the handle is pressed down, allowing the hinge to be clamped.

This prevents the engagement from releasing unintentionally. It additionally ensures that the hand lever does not hinder the movement of the door or cover.

To adjust to the door or cover, the clamp must be disengaged before the hinge can be swung into the new position.

Specification

  • Zinc die castingZD
    Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR

  • Guide sleeve
    Plastic (Polyacetal POM)
    Temperature resistant up to 80 °C

  • Adjustable hand levers
    • Zinc die casting
      Powder coated
      Black for SW
      Silver for SR
    • Threaded stud and retaining screw
      Steel zinc plated, blue passivated

RoHS

Accessory

Spacer Plates GN 2370
Plates GN 2372 (with Tapped Holes)

Hide technical drawing
GN 437.2 Hinges, Zinc Die Casting, Lockable sketch

Article options / Table

Type

A2x2 bores for countersunk screws
Show / Hide columns
l1l2dh1h2h3h4h5l3l4m1m2
60608,318,57,59,5193520453636

Build & Price

Material

l1
l2
Type

Color
Silver
Black
Material

l1
l2
Type

Color
Silver
Black

Selected Part (How to order)

Total (net)
17,17
plus VAT 3,26 €
gross 20,43 €
#artikelLagerbestandAnfrageUsa
incl. material surcharge: 0,27 €
The material surcharge is already included in the price.
Weight: 0,191 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 437.2-ZD-60-60-A-SWGN 437.2-ZD-60-60-A-SR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback