GN 151.2 Hinges Plastic, Lockable

Hinges GN 151.2: Plastic, Lockable
Original design
code: CFA-ERS

Product description

With hinges GN 151.2, doors, flaps etc. can be locked in any position.

When not operated, this clamping lever is not connected to the thread of the hinge pin and it is in a „free-wheel“ position.

By pushing down the centre button of the lever it engages itself in two notches and the hinge can be tightened or loosened.

It prevents this hinge from being moved accidentally and in addition it ensures that this lever will never interfere with the movement.

Specification

  • Plastic (Polyamide PA)
    • Black, matte finish
    • Temperature resistant up to 80 °C

  • Pin
    Steel, blackened

  • Safety hand levers GN 604.2
    Plastic (Polyamide PA)
    Black, matte finish

RoHS

Hide technical drawing
GN 151.2 Hinges, Plastic, Lockable sketch

Article options / Table

Type

C2x2 bores for countersunk screws
Show / Hide columns
l1
Nominal
dimension

Actual
dimension
l2
Nominal
dimension

Actual
dimension
d1d2h1h2h3h4h5l3l4m1 ±0,25m2 ±0,25
48484949,55,54191113362644173130
646465656,552313,515363044244040
9897,59896,510,583520,5234846633562,559,5

Build & Price

Width l1
Width l2
Type

Width l1
Width l2
Type

Selected Part (How to order)

Total (net)
8,47
plus VAT 1,61 €
gross 10,08 €
ELESA Code: 422134
Description: CFA.49 SH-5-ERS
Weight: 0,043 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 187 pcs. deliverable in 1-2 days
  • 435 pcs. deliverable in 3-7 days
  • 746 pcs. deliverable in 5-9 days
  • For orders of 747 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 151.2-48-49-CGN 151.2-64-65-CGN 151.2-98-98-C

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback