GN 418.3 Eccentric Clamping Screws Steel, with Internal Hexalobular

Eccentric Clamping Screws GN 418.3: Steel, with Internal Hexalobular
Finish: SN - Chemically nickel plated, silver

Product description

Eccentric clamping screws GN 418.3 clamp workpieces by means of eccentric screw heads which, depending on size, are offset by the dimension e in relation to the central axis of the screw shank.

The threaded holes for mounting the eccentric clamping screws in the fixture must be drilled according to the drawing at a distance a to the workpiece. The screw head is in the clamping position when the eccentric clamping screw is turned back so far, after being fully screwed in, that the marking point is opposite the clamping surface of the workpiece.

For clamping, the eccentric clamping screws are tightened to the specified torque, whereby the eccentric presses against the workpiece. The max. permissible workpiece tolerance t ensures that the clamping distance is in a favorable range for the eccentric.

Specification

Steel

  • Property class 10.9
  • BlackenedBT
  • Chemically nickel plated, silverSN

RoHS

Hide technical drawing
GN 418.3 Eccentric Clamping Screws, Steel, with Internal Hexalobular sketch

Article options / Table

Show / Hide columns
d1Length lad2 +0,1 / -0,12+0,1h1h2
max.
A/Ft
Workpiece tolerance
M 363,1 +0,3 / 06,80,42,53,3T10-0,7 / +0,1
M 483,15 +0,3 / 070,434,1T15-0,75 / +0,05
M 5103,9 +0,3 / 08,50,445,3T20-0,75 / +0,05
M 6124,65 +0,3 / 0100,545,5T25-0,85 / +0,15
M 8166,05 +0,5 / 0130,857T30-1,25 / +0,35
M 10207,5 +0,5 / 016179,5T40-1,5 / +0,5
M 12248,5 +0,5 / 0181810,9T45-1,5 / +0,5

Build & Price

Thread d1
Length l
Finish
Thread d1
Length l
Finish

Selected Part (How to order)

Total (net)
5,47
plus VAT 1,04 €
gross 6,51 €
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181568
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 55 pcs. deliverable in 1-2 days
  • For orders of 56 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 418.3-M3-6-BTGN 418.3-M3-6-SNGN 418.3-M4-8-BTGN 418.3-M4-8-SNGN 418.3-M5-10-BTGN 418.3-M5-10-SNGN 418.3-M6-12-BTGN 418.3-M6-12-SNGN 418.3-M8-16-BTGN 418.3-M8-16-SNGN 418.3-M10-20-BTGN 418.3-M10-20-SNGN 418.3-M12-24-BTGN 418.3-M12-24-SN

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback