GN 418.2 Cam Point Screws Steel

Cam Point Screws GN 418.2: Steel

Product description

Cam point screws GN 418.2 are sturdy and compact elements, requiring a minimum of installation space and offering ultimate convenience and ease in handling.

The clamping forces F given in the table refer to the maximum permitted tightening torque and the specified screw-in depth t.

Specification

Steel

  • Case-hardened HRC 56 ±1
  • Property class 8.8
  • Zinc plated, blue passivated

RoHS

Hide technical drawing
GN 418.2 Cam Point Screws, Steel sketch

Article options / Table

Type

RClamping by clockwise rotation (d2 = right-hand thread)
Show / Hide columns
d1
Nominal
dimension
d1
Actual
dimension
d2Length lh1h2r1r2s1s2A/Fx
±0,2
z
±0,2
Max. tightening
torque in Nm
Max. clamping
force F in kN
99,2M 483344,610,62,53,54,21,50,09
1211,7M 51043,555,71,160,734,25,220,1
1414,2M 61254,56,17,11,44145,46,450,3
1818M 81665,57,791,841,256,68222,7
2222,2M 102076,59,411,12,161,768,39,8354
2625,8M 12249811,613,62,531,9810,112455,4

Build & Price

Outside diameter d1
Thread d2
Thread length l
Type

Outside diameter d1
Thread d2
Thread length l
Type

Function

Sketch GN 418.2 function

The head of the cam point screw has two cams: a radial clamping cam (with additional 30° taper) and an axial draw-down cam.
The cam ensures that the clamping force is the same in any angular position. The cam is also self-locking.

Force components act on the clamping point which generate a draw-down effect and which, in addition to the friction, cause the workpiece to be pressed against a fixed stop. An additional draw-down effect is created by the thread and the 30° taper.

Assembly instructions

Sketch GN 418.2 Assembly

•Position the thread bore(s) as specified

•Screw the cam point screw in to the desired height and place it with its flat side facing the workpiece (note the minimum screw-in depth t)

•For clamping effect above the head taper, the minimum clamping height should be h2

•A turn of approx. 135° is required for clamping

Application examples

Sketch GN 418.2 example

Selected Part (How to order)

Total (net)
19,34
plus VAT 3,67 €
gross 23,01 €
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181568
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 48 pcs. deliverable in 1-2 days
  • 348 pcs. deliverable in 3-7 days
  • For orders of 349 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 418.2-9-M4-8-RGN 418.2-12-M5-10-RGN 418.2-14-M6-12-RGN 418.2-18-M8-16-RGN 418.2-22-M10-20-RGN 418.2-26-M12-24-R

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback