GN 417 Indexing Plungers with Lifting Ring / with Wire Loop, without Rest Position

Indexing Plungers GN 417: with Lifting Ring / with Wire Loop, without Rest Position
Type: A - With pull ring
Accessories-for-profile-systems

Product Family Useable with profiles

Normelemente dieser Produktfamilie sind kompatibel mit Aluprofilen des i- und b-Baukastens, sowie mit den gängigsten Aluminium-Profilsystemen anderer Hersteller. Über Nutensteine bzw. Hammerkopfschrauben oder -muttern lassen sich die Ganter-Normelemente einfach in der Nut der Profile montieren.

Alle kompatiblen Produkte anzeigen

Product description

Indexing plungers GN 417 with flange are mounted parallel to the plungers and are characterized by an especially low height. The mounting hole pattern with slots offers generous adjustment options, such as for the use of aluminum sections. The use of washers makes it easier to mount the parts using the slots.

Type D has a reinforced wire loop, making it especially suited for remote actuation, e.g. by Bowden cable.

Specification

Guide
Zinc die casting
Powder coated
Black, textured finish


Plunger pin
Stainless steel AISI 303


Pressure spring
Stainless steel AISI 301


Lifting ring / wire loop
Stainless steel AISI 301


RoHS

Accessory

Locators GN 417.1

Hide technical drawing
GN 417 Indexing Plungers without Rest Position sketch

Article options / Table

Type

AWith pull ring
DWith wire loop
Show / Hide columns
d1
Pin  h11
Bore +0,03 / +0,08
b1b2b3b4 -0,2d2d3h1h2h3k1 ±0,05k2k3k4l1l2Spring load in N ≈
initial

end
42216,563,3146741014484,5413312
5282284,3187,29,54,513,5185107515,5524
63227,5105,4249,510,5515,5215,51210621521
83433125,43011,812,5618,5235,51215,5826622
10393514,56,53011,814,5621,752761513,51026425

Build & Price

Bolt diameter d1
Type


Specifications



Bolt diameter d1
Type


Selected Part (How to order)

Total (net)
3,70
plus VAT 0,70 €
gross 4,40 €
#artikelLagerbestandAnfrageUsa
Weight: 0,011 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 417-4-AGN 417-4-DGN 417-5-AGN 417-5-DGN 417-6-AGN 417-6-DGN 417-8-AGN 417-8-DGN 417-10-AGN 417-10-D

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback