GN 353 Buffers Steel

Buffers GN 353: Steel
Type: E - With internal thread

Product description

Buffers GN 353 are used as end stops.

They absorb impact energy during collisions, prevent damage due to heavy vibrations and minimize rebound. They also reduce noise and harmful vibrations.

The parabolic shape results in an increasing spring rate for particularly gentle damping of impacts.

Specification

Rubber
Natural rubber (NR), black

  • Vulcanized to the cover plate
  • Operating temperature -40 °C to +80 °C
  • Hardness Shore A ±5
    • Soft40
    • Medium55
    • Hard70

Cover plate / Threaded bushing / Threaded stud
Steel, zinc plated, blue passivated


RoHS

On request

Rubber in gray

Hide technical drawing
GN 353 Buffers, Steel sketch

Article options / Table

Type

EWith internal thread
SWith threaded stud
Show / Hide columns
d1hd2Length l
Type S
st
Type E
Spring rate ≈ N/mm
Hardness 40

Hardness 55

Hardness 70
max. load in N
Hardness 40

Hardness 55

Hardness 70
max. travel ≈
in mm
1010M 5121,2514204046591133
2015M 618263049781301953204
2024M 61826142255821303306
2520M 61826163896841904955
3030M 818282535841902606307,5
3036M 820282036721803206509
3540M 8232826306326030063010
5050M 823284068134506850168012,5
5050M 10282104078114506850142012,5
5058M 823283260121460865175514,5
5058M 10282103250121460728175514,5
5061M 828283239100490600152015,25
5067M 823283059105505983176316,75
5068M 10282102952115500890195017
7058M 12373128211014011501520199014
7589M 1237312669812513301960254020
9580M 164131610015715720003134556020
115136M 16413167812923026404390783034

Build & Price

Outside diameter d1
Height h
Thread d2
Type


Hardness



Outside diameter d1
Height h
Thread d2
Type


Hardness



Technical Instructions

f59a341a-6f8d-44f7-a416-38eb26fd88ff

Buffers and rubber buffers are best at absorbing compressive forces. Tensile, shearing, flexural and torsional loads can be absorbed to a limited extent but negatively impact the service life. The information on load capacity in the standard sheet or technical section contains non-binding guide values. Exceeding these values can also lead to reduced service life or immediate failure of the part.

The examples show how a design can be modified to turn unfavorable load situations into favorable arrangements with compressive load.

The service life of elastomer elements can be decreased by environmental conditions, such as UV radiation, weathering, hydrocarbons and chemicals, as well as by aging. Positioning with appropriate protection will extend the service life.

Construction Examples

Unfavorable

Favorable

6ecd5af9-5685-4032-8177-f30409240f71 bc2813b2-50ab-43c8-8d8a-d0da38016199
2da6de17-7f53-4871-9a11-f9da6716a45b c432a895-d14c-4d00-b726-a700e0244629

Selected Part (How to order)

Total (net)
0,82
plus VAT 0,16 €
gross 0,98 €
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169991
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 510 pcs. deliverable in 1-2 days
  • For orders of 511 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 353-10-10-M5-E-40GN 353-10-10-M5-S-40GN 353-10-10-M5-E-55GN 353-10-10-M5-S-55GN 353-10-10-M5-E-70GN 353-10-10-M5-S-70GN 353-20-15-M6-E-40GN 353-20-15-M6-S-40GN 353-20-15-M6-E-55GN 353-20-15-M6-S-55GN 353-20-15-M6-E-70GN 353-20-15-M6-S-70GN 353-20-24-M6-E-40GN 353-20-24-M6-S-40GN 353-20-24-M6-E-55GN 353-20-24-M6-S-55GN 353-20-24-M6-E-70GN 353-20-24-M6-S-70GN 353-25-20-M6-E-40GN 353-25-20-M6-S-40GN 353-25-20-M6-E-55GN 353-25-20-M6-S-55GN 353-25-20-M6-E-70GN 353-25-20-M6-S-70GN 353-30-30-M8-E-40GN 353-30-30-M8-S-40GN 353-30-30-M8-E-55GN 353-30-30-M8-S-55GN 353-30-30-M8-E-70GN 353-30-30-M8-S-70GN 353-30-36-M8-E-40GN 353-30-36-M8-S-40GN 353-30-36-M8-E-55GN 353-30-36-M8-S-55GN 353-30-36-M8-E-70GN 353-30-36-M8-S-70GN 353-35-40-M8-E-40GN 353-35-40-M8-S-40GN 353-35-40-M8-E-55GN 353-35-40-M8-S-55GN 353-35-40-M8-E-70GN 353-35-40-M8-S-70GN 353-50-50-M8-E-40GN 353-50-50-M8-S-40GN 353-50-50-M8-E-55GN 353-50-50-M8-S-55GN 353-50-50-M8-E-70GN 353-50-50-M8-S-70GN 353-50-50-M10-E-40GN 353-50-50-M10-S-40GN 353-50-50-M10-E-55GN 353-50-50-M10-S-55GN 353-50-50-M10-E-70GN 353-50-50-M10-S-70GN 353-50-58-M8-E-40GN 353-50-58-M8-S-40GN 353-50-58-M8-E-55GN 353-50-58-M8-S-55GN 353-50-58-M8-E-70GN 353-50-58-M8-S-70GN 353-50-58-M10-E-40GN 353-50-58-M10-S-40GN 353-50-58-M10-E-55GN 353-50-58-M10-S-55GN 353-50-58-M10-E-70GN 353-50-58-M10-S-70GN 353-50-61-M8-E-40GN 353-50-61-M8-S-40GN 353-50-61-M8-E-55GN 353-50-61-M8-S-55GN 353-50-61-M8-E-70GN 353-50-61-M8-S-70GN 353-50-67-M8-E-40GN 353-50-67-M8-S-40GN 353-50-67-M8-E-55GN 353-50-67-M8-S-55GN 353-50-67-M8-E-70GN 353-50-67-M8-S-70GN 353-50-68-M10-E-40GN 353-50-68-M10-S-40GN 353-50-68-M10-E-55GN 353-50-68-M10-S-55GN 353-50-68-M10-E-70GN 353-50-68-M10-S-70GN 353-70-58-M12-E-40GN 353-70-58-M12-S-40GN 353-70-58-M12-E-55GN 353-70-58-M12-S-55GN 353-70-58-M12-E-70GN 353-70-58-M12-S-70GN 353-75-89-M12-E-40GN 353-75-89-M12-S-40GN 353-75-89-M12-E-55GN 353-75-89-M12-S-55GN 353-75-89-M12-E-70GN 353-75-89-M12-S-70GN 353-95-80-M16-E-40GN 353-95-80-M16-S-40GN 353-95-80-M16-E-55GN 353-95-80-M16-S-55GN 353-95-80-M16-E-70GN 353-95-80-M16-S-70GN 353-115-136-M16-E-40GN 353-115-136-M16-S-40GN 353-115-136-M16-E-55GN 353-115-136-M16-S-55GN 353-115-136-M16-E-70GN 353-115-136-M16-S-70

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback