GN 337.1 Hinges Plastic, Detachable

Hinges GN 337.1: Plastic, Detachable
Original design
code: CFMY.
Identification no.: 1 - Fixed bearing (pin) right
Hide technical drawing
GN 337.1 Hinges, Plastic, Detachable sketch

Article options / Table

Type

A2x2 bores for countersunk screws

Identification no.

1Fixed bearing (pin) right
2Fixed bearing (pin) left
Show / Hide columns
l1l2d1 +0,5d2h1h2h3h4l3m1 ±0,25m2 ±0,25
404044955,511142525
50506611,566,513183030
6060661588,517263636
6060881588,517263636

Build & Price

Width l1
Length l2
Bore diameter d1
Type

Identification no.


Color
Black
Width l1
Length l2
Bore diameter d1
Type

Identification no.


Color
Black

Selected Part (How to order)

Total (net)
3,48
plus VAT 0,66 €
gross 4,14 €
ELESA Code: 425981
Description: CFMY.40 SH-4-D
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 303 pcs. deliverable in 1-2 days
  • 1615 pcs. deliverable in 3-7 days
  • 2927 pcs. deliverable in 5-9 days
  • For orders of 2928 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 337.1-40-40-4-A-1-SWGN 337.1-40-40-4-A-2-SWGN 337.1-50-50-6-A-1-SWGN 337.1-50-50-6-A-2-SWGN 337.1-60-60-6-A-1-SWGN 337.1-60-60-6-A-2-SWGN 337.1-60-60-8-A-1-SWGN 337.1-60-60-8-A-2-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback