GN 331 Tubular Handles Tube Aluminum, Handle Legs Zinc Die Casting, with Electrical Switching Function

Tubular Handles GN 331: Tube Aluminum, Handle Legs Zinc Die Casting, with Electrical Switching Function
Finish: EL - Anodized, natural color
Type: T1 - With 1 button
Identification no.: 1 - Without emergency stop

Product description

Tubular handles GN 331 are available with various options for emergency stops and buttons. They can be used for activating individual functions of a machine control, such as unlocking the safety lock of a housing door right on the handle.

The possible switching operations depend on the options and are described below. For types T1 and T2, one set of caps (consisting of the colors red, green, and blue) is supplied for each button.

The red or green LED lights up regardless of whether the button is pressed and can be used to indicate the status of a control, for example.

Specification

Handle tube
Aluminum, wall thickness 1,5 mm

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Anodized, natural colorELEL

Handle legs
Zinc die casting
Powder coated
Black, RAL 9005, textured finish


Cover for identification no. 1 (instead of emergency stop)
Plastic, light gray


Operating temperature -25 °C to +55 °C


RoHS

Accessory

Cables with Connector Coupling GN 330 (12-pole, 5 or 10 meters long)

Hide technical drawing
GN 331 Tubular Handles, Aluminum, with Electrical Switching Function sketch

Article options / Table

Type

T0Without button
T1With 1 button
T2With 2 buttons

Identification no.

1Without emergency stop
2With emergency stop
Show / Hide columns
Length±0,25db1b2h1h2t
min.
200M 82717516815
300M 82717516815

Build & Price

Length l
Finish
Anodized
Black
Type



Identification no.


Length l
Finish
Anodized
Black
Type



Identification no.


Characteristics of the standard executions

The tubular handles have the CE marking, low voltage guideline 2014 / 35 / EU

Emergency stop

2 channel, normally closed contact

81068342-ca37-4669-a7b7-3f0f8376c98d

1st button with 2 LED

Changeover contact

17f71fa9-15df-40ca-994e-32f87a9af0e0

1st button with 2 LED

LED, red and green

46962314-65bb-41e4-b09d-59535d0c76f3

2nd button

Normally open contact

99c070c6-3222-426a-8f0b-22e9bacd1b39

Contact termination, Pin configuration

Plug M12x1, 12-pole

9ccd9d02-ee7d-410e-a50c-d415e86fd58c

Switching voltage / Switching current

max. 24 V DC / max. 0.5 A

max. 30 V AC / max. 1,5 A

24 V DC ±15% / 10 mA

Protection type

Identification no. 1: IP 67 (in screwed condition)
Identification no. 2: IP 54

Button color

for each button a set of caps is included, in these colors: red, green, blue

Additional variations as special application

Emergency stop

1 channel

34bafafc-ac74-4a6b-ac35-44ab0ad519a5

Number of buttons > 2

Button optional with

Normally open contact

99c070c6-3222-426a-8f0b-22e9bacd1b39

Number of buttons > 2

Button optional with

Normally closed contact

56d47128-8855-4a26-943e-e7059d710d2c

Number of buttons > 2

Button optional with

Changeover contact

17f71fa9-15df-40ca-994e-32f87a9af0e0

Button with labelling area

b1b1edcd-060e-4f0d-9bee-f3675950ff1a

Safety instructions

The configuration of the welding seam (HV) complies with the requirements of DIN 18800, i. e., the closed seam means that no corrosive deposits can settle; this also makes the load rings suitable for outside use.

welding seam (HV)
Show / Hide columns
Load ring size
b
Size welding seamLengthVolume
in cm3
66 (1,5 t)HV 5 + a 32 x 331,2
77 (2,5 t)HV 7 + a 32 x 402,6
87 (4,0 t)HV 8 + a 32 x 463,2
115 (6,7 t)HV 12 + a 42 x 608,7
129 (10,0 t)HV 16 + a 42 x 6015,5

Welding must be made by an approved welder in accordance with EN 287-1.
The specified loading values are valid for an operating temperature of between –20 °C and +100 °C. Load capacities under higher temperatures provided on request.
If the load rings are used for lashing instead of lifting, the nominal load is doubled.
The operating instruction contains further guidelines and is included with every load ring.

Selected Part (How to order)

Total (net)
308,63
plus VAT 58,64 €
gross 367,27 €
incl. material surcharge: 0,43 €
The material surcharge is already included in the price.
Weight: 0,449 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85365080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 4 pcs. deliverable in 1-2 days
  • For orders of 5 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 331-200-SW-T0-2GN 331-200-EL-T0-2GN 331-200-SW-T1-1GN 331-200-EL-T1-1GN 331-200-SW-T1-2GN 331-200-EL-T1-2GN 331-200-SW-T2-1GN 331-200-EL-T2-1GN 331-200-SW-T2-2GN 331-200-EL-T2-2GN 331-300-SW-T0-2GN 331-300-EL-T0-2GN 331-300-SW-T1-1GN 331-300-EL-T1-1GN 331-300-SW-T1-2GN 331-300-EL-T1-2GN 331-300-SW-T2-1GN 331-300-EL-T2-1GN 331-300-SW-T2-2GN 331-300-EL-T2-2

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback