GN 323.8 Disk Handwheels for Position Indicators GN 000.8 / GN 000.3, Aluminum

Disk Handwheels GN 323.8: for Position Indicators GN 000.8 / GN 000.3, Aluminum
Type: R - With revolving handle
Hide technical drawing
GN 323.8 Disk Handwheels, for Position Indicators GN 000.8 / GN 000.3 sketch

Article options / Table

Bore code:

BWithout keyway
KWith keyway DIN 6885-1 P9

Type

AWithout handle
RWith revolving handle
Show / Hide columns
d1d2 H7
Bore
d3d4d5bl1l2l3Ø
Handle
GN 798
for position indicators
GN 000.8
Size

GN 000.3
Size
80102620,5561316483,51642-
100102820,5561417583,51842-
125123125,5761518614226060
160143629781820674246060
2001842337920,524754,5256060
25022483780232881,54,5256060

Build & Price

Outside diameter d1
Bore code


Bore diameter d2
Type


Outside diameter d1
Bore code


Bore diameter d2
Type


Installation sequence

  1. Install the handwheel to the spindle and fix it with the grub screw or keyway/countersunk washer.

  2. Turn the spindle to the starting point (0-position).

  3. Move position indicator "by hand“ to the 0-position before mounting it.

  4. Install the position indicator into the recess of the hub and fix it with a screw.
    Do not apply unnecessarily excessive torque to avoid deformation of the housing!

  5. Rotate the handwheel and ascertain that the starting point of the spindle is aligned with the 0-position of the two pointers (Position Indicators GN 000.8 (Pendulum system, analog indication)) or respectively pointer and counter (Position Indicators GN 000.3 (Pendulum system, digital / analog indication)).
    Should that not be the case, the screw has to be loosened and the position indicator adjusted.

Selected Part (How to order)

Total (net)
26,68
plus VAT 5,07 €
gross 31,75 €
In stock
incl. material surcharge: 0,49 €
The material surcharge is already included in the price.
Weight: 0,202 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 323.8-80-B10-AGN 323.8-80-K10-AGN 323.8-80-B10-RGN 323.8-80-K10-RGN 323.8-100-B10-AGN 323.8-100-K10-AGN 323.8-100-B10-RGN 323.8-100-K10-RGN 323.8-125-B12-AGN 323.8-125-K12-AGN 323.8-125-B12-RGN 323.8-125-K12-RGN 323.8-160-B14-AGN 323.8-160-K14-AGN 323.8-160-B14-RGN 323.8-160-K14-RGN 323.8-200-B18-AGN 323.8-200-K18-AGN 323.8-200-B18-RGN 323.8-200-K18-RGN 323.8-250-B22-AGN 323.8-250-K22-AGN 323.8-250-B22-RGN 323.8-250-K22-R

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback