GN 253 Buffers with Internal Thread Blunt Conical Shape, Steel

Buffers with Internal Thread GN 253: Blunt Conical Shape, Steel

Product description

Buffers GN 253 are used as end stops or setup elements, e.g. for conveyors.

They absorb vibrations and have a damping effect.

Specification

Rubber
NBR (Perbunan®)

  • Black
  • Vulcanized to the cover plate
  • Temperature resistant up to 80 °C
  • Hardness shore A ±5
    Soft40*
    Medium55
    Hard70*

Cover plates, threaded bushings
Steel
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 253 Buffers with Internal Thread, Steel sketch

Article options / Table

Show / Hide columns
d1d2d3hstSpring rate ≈
in N/mm
Hardness 55
max. load
in N
Hardness 55
max.
travel ≈
in mm
19M 5121625281104
25M 616,520,526824305,25
32M 82126281409106,5
38M 824,5322812512009,5
50M 103243210155162010,5
* not available from stock, requires a minimum order quantity

Build & Price

Outside diameter d1
Thread diameter d2
Hardness



Specifications

Outside diameter d1
Thread diameter d2
Hardness



Selected Part (How to order)

Total (net)
1,26
plus VAT 0,24 €
gross 1,50 €
In stock
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169991
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback