GN 233.4 Hinges Plastic, with Detent

Hinges GN 233.4: Plastic, with Detent
Original design
code: CFVT.

Product description

Hinges GN 233.4 with detent hold doors and flaps in the predefined indexing position without additional mechanics.

This is particularly advantageous when machines and systems must be frequently opened and closed for loading and unloading, and it is also useful for maintenance and repair work. Unwanted, automatic closing or opening is thus prevented.

The -7° position of the hinges also ensures that the door or cover presses slightly against the housing frame when closed.

Specification

  • Plastic
    Technopolymer (Polyamide PA)
    • Glass fiber reinforced
    • Temperature resistant up to 80 °C
    • Black, matte finishSWSW

  • UV-resistant

  • Compression spring
    Stainless steel

RoHS

Hide technical drawing
GN 233.4 Hinges, Plastic, with Detent sketch

Article options / Table

Type

AIndexing positions -70° / -7° / 80°
BIndexing positions -70° / -7° / 115°
CIndexing positions -70° / -7° / 150°

Identification no.

1Low holding torque
2Medium holding torque
3High holding torque
Show / Hide columns
l1l2d1d2h1h2h3h4l3m1m2Max. holding torque MH ±20% in Nm
Identification no. 1


Identification no. 2


Identification no. 3
52535,2920,5910,5350,534340,71,21,7

Build & Price

l1
l2
Type



Identification no.



Color
Black
Specifications

l1
l2
Type



Identification no.



Color
Black

Selected Part (How to order)

Total (net)
8,96
plus VAT 1,70 €
gross 10,66 €
In stock
ELESA Code: 427704
Description: CFVT.53 CH-5-80-0.7
Weight: 0,035 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 233.4-52-53-A-1-SWGN 233.4-52-53-A-2-SWGN 233.4-52-53-A-3-SWGN 233.4-52-53-B-1-SWGN 233.4-52-53-B-2-SWGN 233.4-52-53-B-3-SWGN 233.4-52-53-C-1-SWGN 233.4-52-53-C-2-SWGN 233.4-52-53-C-3-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback