GN 230 Shallow T-Nuts

Shallow T-Nuts GN 230:

Product description

Shallow T-Nuts GN 230 are used for aligning and positioning of jigs and fixtures on machining tables with T-Slots DIN 650.

For this purpose they are inserted into the aligning slots of the jig or fixture.

Specification

  • Steel
    • Case-hardened
    • Blackened

RoHS

Hide technical drawing
GN 230 Shallow T-Nuts sketch

Article options / Table

Show / Hide columns
h6d1d2hltfor screw
DIN 84
DIN 912
104,588204,3M4 x 10
125,5108205,3M5 x 12
146,61110226,3M6 x 16
166,61110226,3M6 x 16
186,61110226,3M6 x 16
206,61110226,3M6 x 16
226,61112326,3M6 x 16

Build & Price

Width b
Width b

Selected Part (How to order)

Total (net)
5,56
plus VAT 1,06 €
gross 6,62 €
In stock
Weight: 0,105 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 230-10GN 230-12GN 230-14GN 230-16GN 230-18GN 230-20GN 230-22

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback