DIN 508 T-Nuts Stahl

T-Nuts DIN 508: Stahl
Tensile strength class: 10 - Blackened

Product description

T-nuts DIN 508 with the tensile strength class 8 (plain) are also available without thread. They can be adapted for special applications in this way.

Specification

  • Steel
    • Property class 8
      Plain finish8
    • Property class 10
      Blackened10

RoHS

Hide technical drawing
DIN 508 T-Nuts, Steel sketch

Article options / Table

Show / Hide columns
a -0,3 / -0,5dehkFor T-slots DIN 650
5M 4--9 -0,56,53 -0,35
6M 5--10 -0,584 -0,56
8M 6--13 -0,5106 -0,58
10M 6M 8-15 -0,5126 -0,510
12M 8M 10-18 -0,5147 -0,512
14M 10M 12-22 -0,5168 -0,514
16M 10M 12M 1425 -0,5189 -0,516
18M 12M 14M 1628 -0,52010 -0,518
20M 12M 16M 1832 -0,52412 -0,520
22M 16M 20-35 -0,52814 -0,522
24M 20M 22-40 -0,53216 -0,524
28M 20M 24-44 -13618 -128
36*M 30--54 -14422 -136
42*M 36--65 -15226 -142
* not available in tensile property class 8 from stock, requires a minimum order quantity

Build & Price

Nut width a
Thread d
Tensile strength class


Specifications



Nut width a
Thread d
Tensile strength class


Selected Part (How to order)

Total (net)
1,12 €
plus VAT 0,21 €
gross 1,33 €
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 2849 pcs. deliverable in 1-2 days
  • 12848 pcs. deliverable in 3-7 days
  • For orders of 12849 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 508-5-M4-8DIN 508-5-M4-10DIN 508-6-M5-8DIN 508-6-M5-10DIN 508-8-M6-8DIN 508-8-M6-10DIN 508-10-M6-8DIN 508-10-M6-10DIN 508-10-M8-8DIN 508-10-M8-10DIN 508-12-M8-8DIN 508-12-M8-10DIN 508-12-M10-8DIN 508-12-M10-10DIN 508-14-M10-8DIN 508-14-M10-10DIN 508-14-M12-8DIN 508-14-M12-10DIN 508-16-M10-8DIN 508-16-M10-10DIN 508-16-M12-8DIN 508-16-M12-10DIN 508-16-M14-8DIN 508-16-M14-10DIN 508-18-M12-8DIN 508-18-M12-10DIN 508-18-M14-8DIN 508-18-M14-10DIN 508-18-M16-8DIN 508-18-M16-10DIN 508-20-M12-8DIN 508-20-M12-10DIN 508-20-M16-8DIN 508-20-M16-10DIN 508-20-M18-8DIN 508-20-M18-10DIN 508-22-M16-8DIN 508-22-M16-10DIN 508-22-M20-8DIN 508-22-M20-10DIN 508-24-M20-8DIN 508-24-M20-10DIN 508-24-M22-8DIN 508-24-M22-10DIN 508-28-M20-8DIN 508-28-M20-10DIN 508-28-M24-8DIN 508-28-M24-10DIN 508-36-M30-10DIN 508-42-M36-10

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback