GN 193 T-Angle Connector Clamps Aluminum, Split Assembly

T-Angle Connector Clamps GN 193: Aluminum, Split Assembly
d1 / s1: B - Bore
d2 / s2: B - Bore
Finish: BL - Plain finish, matte shot-blasted

Product description

The clamping bores of T-angle connector clamps GN 193 are not machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

The versions with square bores are also suitable for use with profile systems.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

  • Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, matte shot-blastedBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

GN 911 Adjustable Hand Levers
GN 990 Construction Tubes (Aluminum)

Hide technical drawing
GN 193 T-Angle Connector Clamps, Aluminum sketch

Article options / Table

Identification no.

2With 4 socket cap screws ISO 4762
Show / Hide columns
d1
Bore
s1
Square
d2
Bore
s2
Square
k
Clamping
length
l1l2l3mz
Screw
locations
Accessory
recom. hand lever
GN 911 for
 z
l4
B 20V 20B 20V 2050120684686M8-3563 | 78
B 25V 25B 25V 2550120684686M8-3563 | 78
B 30V 30B 30V 3050120684686M8-3563 | 78
B 30V 30B 30V 30601417959101,5M8-5063 | 78
B 32-B 32-601417959101,5M8-5063 | 78
B 35V 35B 35V 35601417959101,5M8-5063 | 78
B 40V 40B 40V 40601417959101,5M8-5063 | 78
B 40V 40B 40V 40761769870127M10-6078 | 92
B 42-B 42-761769870127M10-6078 | 92
B 45V 45B 45V 45761769870127M10-6078 | 92
B 48-B 48-761769870127M10-6078 | 92
B 50V 50B 50V 50761769870127M10-6078 | 92

Build & Price

Square s1
Bore d1
Square s2
Bore d2
Clamping length k
Identification No.

Finish
Plain finish
Black
Square s1
Bore d1
Square s2
Bore d2
Clamping length k
Identification No.

Finish
Plain finish
Black

Selected Part (How to order)

Total (net)
22,60 €
plus VAT 4,29 €
gross 26,89 €
incl. material surcharge: 0,97 €
The material surcharge is already included in the price.
Weight: 0,430 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 5 pcs. deliverable in 1-2 days
  • For orders of 6 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 193-B20-V20-50-2-SWGN 193-B20-V20-50-2-BLGN 193-V20-V20-50-2-SWGN 193-V20-V20-50-2-BLGN 193-B20-B20-50-2-SWGN 193-B20-B20-50-2-BLGN 193-V20-B20-50-2-SWGN 193-V20-B20-50-2-BLGN 193-B25-V25-50-2-SWGN 193-B25-V25-50-2-BLGN 193-V25-V25-50-2-SWGN 193-V25-V25-50-2-BLGN 193-B25-B25-50-2-SWGN 193-B25-B25-50-2-BLGN 193-V25-B25-50-2-SWGN 193-V25-B25-50-2-BLGN 193-B30-V30-50-2-SWGN 193-B30-V30-50-2-BLGN 193-V30-V30-50-2-SWGN 193-V30-V30-50-2-BLGN 193-B30-B30-50-2-SWGN 193-B30-B30-50-2-BLGN 193-V30-B30-50-2-SWGN 193-V30-B30-50-2-BLGN 193-B30-V30-60-2-SWGN 193-B30-V30-60-2-BLGN 193-V30-V30-60-2-SWGN 193-V30-V30-60-2-BLGN 193-B30-B30-60-2-SWGN 193-B30-B30-60-2-BLGN 193-V30-B30-60-2-SWGN 193-V30-B30-60-2-BLGN 193-B32-B32-60-2-SWGN 193-B32-B32-60-2-BLGN 193-B35-V35-60-2-SWGN 193-B35-V35-60-2-BLGN 193-V35-V35-60-2-SWGN 193-V35-V35-60-2-BLGN 193-B35-B35-60-2-SWGN 193-B35-B35-60-2-BLGN 193-V35-B35-60-2-SWGN 193-V35-B35-60-2-BLGN 193-B40-V40-60-2-SWGN 193-B40-V40-60-2-BLGN 193-V40-V40-60-2-SWGN 193-V40-V40-60-2-BLGN 193-B40-B40-60-2-SWGN 193-B40-B40-60-2-BLGN 193-V40-B40-60-2-SWGN 193-V40-B40-60-2-BLGN 193-B40-V40-76-2-SWGN 193-B40-V40-76-2-BLGN 193-V40-V40-76-2-SWGN 193-V40-V40-76-2-BLGN 193-B40-B40-76-2-SWGN 193-B40-B40-76-2-BLGN 193-V40-B40-76-2-SWGN 193-V40-B40-76-2-BLGN 193-B42-B42-76-2-SWGN 193-B42-B42-76-2-BLGN 193-B45-V45-76-2-SWGN 193-B45-V45-76-2-BLGN 193-V45-V45-76-2-SWGN 193-V45-V45-76-2-BLGN 193-B45-B45-76-2-SWGN 193-B45-B45-76-2-BLGN 193-V45-B45-76-2-SWGN 193-V45-B45-76-2-BLGN 193-B48-B48-76-2-SWGN 193-B48-B48-76-2-BLGN 193-B50-V50-76-2-SWGN 193-B50-V50-76-2-BLGN 193-V50-V50-76-2-SWGN 193-V50-V50-76-2-BLGN 193-B50-B50-76-2-SWGN 193-B50-B50-76-2-BLGN 193-V50-B50-76-2-SWGN 193-V50-B50-76-2-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback