GN 192 T-Angle Connector Clamps Aluminum

T-Angle Connector Clamps GN 192: Aluminum
Finish: BL - Plain finish, matte shot-blasted

Product description

The clamping bores of T-angle connector clamps GN 192 are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw locations z1 / z2, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

  • Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, matte shot-blastedBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

GN 911 Adjustable Hand Levers
GN 990 Construction Tubes (Aluminum)

On request

  • d1 / d2 with unequal bores
Hide technical drawing
GN 192 T-Angle Connector Clamps, Aluminum sketch

Article options / Table

Identification no.

2With 2 socket cap screws ISO 4762
Show / Hide columns
d1
Bore
d2
Bore
k1
Clamping
length
k2
Clamping
length
l1l2mz1
Screw
location
z2
Screw
location
Accessory
Recom. hand  lever
GN 911 for
 z1
l3


for z2
l3
B 20B 204042,5925260M8-25M8-25--
B 25B 254042,5925260M8-25M8-2563 | 7878
B 30B 304042,5925260M8-25M8-2563 | 7863 | 78
B 30B 3056621306890M10-35M10-35--
B 32B 3256621306890M10-35M10-35--
B 35B 3556621306890M10-35M10-3592-
B 40B 4056621306890M10-35M10-3578 | 9292
B 40B 40657514877,5103M10-50M10-5092-
B 42B 42657514877,5103M10-50M10-5078 | 92-
B 45B 45657514877,5103M10-50M10-5078 | 9292
B 48B 48657514877,5103M10-50M10-5078 | 9278 | 92
B 50B 50657514877,5103M10-50M10-5078 | 9278 | 92
B 50B 50808017792125M10-50M10-50--
B 60B 60808017792125M10-50M10-5078 | 92-

Build & Price

Bore d1
Bore d2
Clamping length k1
Identification No.

Finish
Plain finish
Black
Bore d1
Bore d2
Clamping length k1
Identification No.

Finish
Plain finish
Black

Selected Part (How to order)

Total (net)
15,96
plus VAT 3,03 €
gross 18,99 €
incl. material surcharge: 0,51 €
The material surcharge is already included in the price.
Weight: 0,267 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 43 pcs. deliverable in 1-2 days
  • For orders of 44 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 192-B20-B20-40-2-SWGN 192-B20-B20-40-2-BLGN 192-B25-B25-40-2-SWGN 192-B25-B25-40-2-BLGN 192-B30-B30-40-2-SWGN 192-B30-B30-40-2-BLGN 192-B30-B30-56-2-SWGN 192-B30-B30-56-2-BLGN 192-B32-B32-56-2-SWGN 192-B32-B32-56-2-BLGN 192-B35-B35-56-2-SWGN 192-B35-B35-56-2-BLGN 192-B40-B40-56-2-SWGN 192-B40-B40-56-2-BLGN 192-B40-B40-65-2-SWGN 192-B40-B40-65-2-BLGN 192-B42-B42-65-2-SWGN 192-B42-B42-65-2-BLGN 192-B45-B45-65-2-SWGN 192-B45-B45-65-2-BLGN 192-B48-B48-65-2-SWGN 192-B48-B48-65-2-BLGN 192-B50-B50-65-2-SWGN 192-B50-B50-65-2-BLGN 192-B50-B50-80-2-SWGN 192-B50-B50-80-2-BLGN 192-B60-B60-80-2-SWGN 192-B60-B60-80-2-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback