GN 187.4 Serrated Locking Plates Stainless Steel

Serrated Locking Plates GN 187.4: Stainless Steel
Type: C - With tapped hole d3 in the center, with two tapped mounting holes
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

With the aid of serrated locking plates GN 187.4, standard components can be connected together at a defined angle with a positive connection.

The angle orientation of the teeth is adapted to the fastening holes, permitting a parallel or right-angled arrangement. The tooth count of 48 / 60 enables the adjustment in 7.5° or 6° steps, resulting in the indexing positions listed in the separate table.

The range of designs makes these plates adaptable for almost any application in this particular field. To complement these serrated locking plates, accessories such as guide pots GN 187.1 and thrust springs
GN 187.2 are useful additional standard parts.

Specification

  • Stainless steelNI AISI 316L
    Sintered

RoHS

Accessory

GN 187.1 Guide Pots
GN 187.2 Thrust Springs

Hide technical drawing
GN 187.4 Serrated Locking Plates, Stainless Steel sketch

Article options / Table

Type

AWith tapped hole d3 in the center, with two countersunk holes for cap screws
BWith Drilling d4 in the Center, with Two Countersunk Holes for Cap Ccrews
CWith tapped hole d3 in the center, with two tapped mounting holes
DWith Drilling d4 in the Center, with Two Tapped Mounting Holes
EWithout bores
Show / Hide columns
d1z
Tooth count
d2d3d4d5d6d7h1 ±0,09
middle of the teeth
h2
(2x h1)
m1m2w min.
Stroke
22486015,5M 44,23,2M 336,51312120,6
27486019,5M 55,24,3M 447,51515150,7
32486023,5M 66,25,3M 5591818180,9
40486030M 88,26,3M 6611,52323231,3

Build & Price

Outside diameter d1
Tooth count z
Type





Material

Specifications

Outside diameter d1
Tooth count z
Type





Material

Possible angles / index positions

z
Tooth count

Angle
steps

Possible angles / index positions

48

7,5°

Skala 0 bis 90 (7,5° Schritte)

60

Skala 0 bis 90 (6° Schritte)

Assembly instructions

Sketch GN 187.4 / cans
Sketch GN 187.4 adjustable sheetmetal

Selected Part (How to order)

Total (net)
13,79
plus VAT 2,62 €
gross 16,41 €
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269096
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 79 pcs. deliverable in 1-2 days
  • For orders of 80 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 187.4-22-48-A-NIGN 187.4-22-48-B-NIGN 187.4-22-48-C-NIGN 187.4-22-48-D-NIGN 187.4-22-48-E-NIGN 187.4-22-60-A-NIGN 187.4-22-60-B-NIGN 187.4-22-60-C-NIGN 187.4-22-60-D-NIGN 187.4-22-60-E-NIGN 187.4-27-48-A-NIGN 187.4-27-48-B-NIGN 187.4-27-48-C-NIGN 187.4-27-48-D-NIGN 187.4-27-48-E-NIGN 187.4-27-60-A-NIGN 187.4-27-60-B-NIGN 187.4-27-60-C-NIGN 187.4-27-60-D-NIGN 187.4-27-60-E-NIGN 187.4-32-48-A-NIGN 187.4-32-48-B-NIGN 187.4-32-48-C-NIGN 187.4-32-48-D-NIGN 187.4-32-48-E-NIGN 187.4-32-60-A-NIGN 187.4-32-60-B-NIGN 187.4-32-60-C-NIGN 187.4-32-60-D-NIGN 187.4-32-60-E-NIGN 187.4-40-48-A-NIGN 187.4-40-48-B-NIGN 187.4-40-48-C-NIGN 187.4-40-48-D-NIGN 187.4-40-48-E-NIGN 187.4-40-60-A-NIGN 187.4-40-60-B-NIGN 187.4-40-60-C-NIGN 187.4-40-60-D-NIGN 187.4-40-60-E-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback