GN 174 Two-Way Mounting Clamps Plastic

Two-Way Mounting Clamps GN 174: Plastic
Original design
MSX-C

Product description

Specification

  • Plastic
    Technopolymer (Polyamide)
    • Glass fiber reinforced
    • Temperature resistant up to 60° C
    • Black, matte finish

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hexagon screws ISO 4032
    Stainless steel AISI 304

RoHS

Accessory

GN 480.1 Retaining Rods / Retaining Tubes

Hide technical drawing
GN 174 Two-Way Mounting Clamps, Plastic sketch

Article options / Table

Show / Hide columns
d1
Bore
d2
Bore
kLength lms1
Square V
s2
Square V
B 10B 10215217V 8V 8
B 12B 12215217V 10V 10
B 14B 14215217V 12V 12

Build & Price

Bore d1
Bore d2
Bore d1
Bore d2

Selected Part (How to order)

Total (net)
2,00 €
plus VAT 0,38 €
gross 2,38 €
ELESA Code: 440121
Description: MSX.56-C-8-10
Weight: 0,024 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 254 pcs. deliverable in 1-2 days
  • 5254 pcs. deliverable in 3-7 days
  • 10254 pcs. deliverable in 5-9 days
  • For orders of 10255 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 174-B10-B10GN 174-B12-B12GN 174-B14-B14

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback