GN 139.2 Hinges Zinc Die Casting

Hinges GN 139.2: Zinc Die Casting
Accessories-for-profile-systems

Product Family Useable with profiles

Normelemente dieser Produktfamilie sind kompatibel mit Aluprofilen des i- und b-Baukastens, sowie mit den gängigsten Aluminium-Profilsystemen anderer Hersteller. Über Nutensteine bzw. Hammerkopfschrauben oder -muttern lassen sich die Ganter-Normelemente einfach in der Nut der Profile montieren.

Alle kompatiblen Produkte anzeigen

Product description

With the exception of the connector plug, hinges GN 139.2 without safety switch do not differ in their external appearance from hinges with safety switch GN 139.1. With the concealed screw connection at the back, the hinge is also tamper-proof.

The compact design combines safety and attractive appearance.

The design with broad hinge halves is intended for mounting to glass or polycarbonate doors.

Specification

Hinge leafs
Zinc die casting
Powder coated
Silver metallic


Hinge pin
Stainless steel AISI 303


RoHS

Hide technical drawing
GN 139.2 Hinges, Zinc Die Casting sketch

Article options / Table

Show / Hide columns
l1
small
hinge
wing

broad
hinge
wing
l2l3l4l5
small
hinge
wing

broad
hinge
wing
h1h2m1m2m3
small
hinge
wing

broad
hinge
wing
4979101308115301222,571172750

Build & Price

Width l1
Length l2
Width l1
Length l2

Mechanical features

Maximal load

Information with safety factor



Load
direction

Drawing Mechanical features GN 139.1/139.2 Drawing Mechanical features2 GN 139.1/139.2 Drawing Mechanical features3 GN 139.1/139.2

Examples of calculation
→ see Operating instruction

l1= 49

1500 N

1000 N

1000 N

l1= 79

750 N

500 N

500 N

Fixing

from the back, 7 x threads M5, 6 mm deep

Recommended torque

5 Nm (Screws M5)

Selected Part (How to order)

Total (net)
29,32
plus VAT 5,57 €
gross 34,89 €
In stock
Weight: 0,267 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 139.2-49-101GN 139.2-79-101

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback