GN 1364 Stainless Steel Sheet Metal Hinges Pointed

Stainless Steel Sheet Metal Hinges GN 1364: Pointed
Width l1: 70
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Pointed stainless steel sheet metal hinges GN 1364 are characterized by their compact and universal dimensioning as well as their attractively shaped design. The materials used also permit applications in aggressive environments.

Type B is fastened via the existing through-holes using screws or rivets.

Specification

  • Stainless steelNI
    • AISI 304
    • Plain finishBL

  • Pin
    • Stainless steel AISI 304
    • Riveted

RoHS

On request

  • Without bores
  • With countersunk holes
  • Other surface types
Hide technical drawing
GN 1364 Stainless Steel Sheet Metal Hinges, Pointed sketch

Article options / Table

Type

BWith through-holes
Show / Hide columns
l1l3l4l2d1d2hl5l6m1m2m3s
701051405066,51235704230393

Build & Price

Material

Width l1
Width l3
Width l4
Length l2
Type

Finish
Material

Width l1
Width l3
Width l4
Length l2
Type

Finish

Selected Part (How to order)

Total (net)
6,58
plus VAT 1,25 €
gross 7,83 €
Weight: 0,105 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 558 pcs. deliverable in 1-2 days
  • For orders of 559 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1364-NI-105-50-B-BLGN 1364-NI-70-50-B-BLGN 1364-NI-140-50-B-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback