GN 1362 Stainless Steel Sheet Metal Hinges for Welding

Stainless Steel Sheet Metal Hinges GN 1362: for Welding
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Stainless steel sheet metal hinges GN 1362 are distinguished by their universally compatible dimensions. The materials used also permit applications in aggressive environments.

Type A is fastened via welding or holes created by the customer.

Thanks to the standard dimensions, special application-specific solutions can be realized even in relatively small quantities.

Specification

  • Stainless steelNI
    • AISI 304
    • Plain finishBL

  • Pin
    • Stainless steel AISI 304
    • Riveted

RoHS

On request

  • Other dimensions
  • With bores
  • Other surface types
Hide technical drawing
GN 1362 Stainless Steel Sheet Metal Hinges, for Welding sketch

Article options / Table

Type

AWithout bores
Show / Hide columns
l1l2dhs
60306123
60406123
60606123
80306123
80406123
80806123
1001006123

Build & Price

Material

Width l1
Length l2
Type

Finish
Material

Width l1
Length l2
Type

Finish

Selected Part (How to order)

Total (net)
3,75
plus VAT 0,71 €
gross 4,46 €
Weight: 0,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 755 pcs. deliverable in 1-2 days
  • For orders of 756 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1362-NI-60-30-A-BLGN 1362-NI-60-40-A-BLGN 1362-NI-60-60-A-BLGN 1362-NI-80-30-A-BLGN 1362-NI-80-40-A-BLGN 1362-NI-80-80-A-BLGN 1362-NI-100-100-A-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback