GN 134.2 Two-Way Linear Actuator Connectors Aluminum, Multi Part Assembly, for Two-Axis System

Two-Way Linear Actuator Connectors GN 134.2: Aluminum, Multi Part Assembly, for Two-Axis System

Product description

Two-way linear actuator connectors GN 134.2 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator.

Centering bushings in the through-hole eliminate the axial clearance. The width of the s1 square is dimensionally aligned with the play of the square linear actuators.

For quick clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

Aluminum
Powder coated
Black, RAL 9005, textured finishSS


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Hide technical drawing
GN 134.2 Two-Way Linear Actuator Connectors, Aluminum, Multi Part Assembly, for Two-Axis System sketch

Article options / Table

Identification no.

2With 4 stainless steel socket cap screws DIN 912
Show / Hide columns
d1 - d2
Bore - Bore
d1 - s2
Bore - Square
s1 - s2
Square - Square
k
Clamping
length
d3
Mounting
screws on the
drive key
l1l2mz
Screw
locations
Accessory
recom. hand lever
GN 911 for
 z
l3
B30-B30B30-V30V30-V3050M 479,56833,5M8-3063 | 78
B30-B30B30-V30V30-V3060M 41097950M8-5063 | 78
B40-B40B40-V40V40-V4060M 51097950M8-5063 | 78
B40-B40B40-V40V40-V4076M 51259855M10-5078 | 92
B50-B50B50-V50V50-V5076M 61259855M10-5078 | 92

Build & Price

Bore d1 - Bore d2
Bore d1 - Square s2
Square s1 - Square  s2
Clamping length
Identification no.

Finish
S
Bore d1 - Bore d2
Bore d1 - Square s2
Square s1 - Square  s2
Clamping length
Identification no.

Finish
S

Selected Part (How to order)

Total (net)
97,82
plus VAT 18,59 €
gross 116,41 €
incl. material surcharge: 0,71 €
The material surcharge is already included in the price.
Weight: 0,314 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 5 pcs. deliverable in 1-2 days
  • For orders of 6 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback