GN 111.4 Spiral Retaining Cables Plastic, with Two Key Rings

Spiral Retaining Cables GN 111.4: Plastic, with Two Key Rings

Product description

Spiral retaining cables GN 111.4 are used in connection with low weight elements e. g. locking pins and ball lock pins.

They are distinguished for a large "usable length" l2.

The key rings are supplied mounted. Both rings have the same Ø d1.

The details on static loads are guide values given without warranty.

Specification

Spiral retaining cable
Plastic, Polyuretan (PUR)
Black


Fixing loop
Copper, tin-plated


Key rings
Stainless steel AISI 301


RoHS

Accessory

GN 111.3 Key Rings

Hide technical drawing
GN 111.4 Spiral Retaining Cables, Plastic, with Two Key Rings sketch

Article options / Table

Show / Hide columns
l1d1l2 max. ≈d2Static load in N ≈
with key ring

without key ring
501425015060
50182501,36060
50242501,56060
1001450015060
100185001,36060
100245001,56060
20014100015060
2001810001,36060
2002410001,56060

Build & Price

Cable length l1
Ring diameter d1
Cable length l1
Ring diameter d1

Matching Ball Lock Pins / Locking Pins

Show / Hide columns
d1Pin Ø
GN 113.1
GN 113.3
GN 113.4
GN 113.7
GN 113.8
GN 113.9
GN 113.10

GN 113.5
GN 113.6

GN 113.11
GN 113.12

GN 113.20
Type P

GN 113.20
Type L
Type T

GN 114.2
GN 114.3
GN 114.6

GN 114.7
GN 114.8

GN 114.11
GN 114.12

GN 124.1
GN 124.2

GN 124.3

GN 214.2
GN 214.3
GN 214.6

GN 314
145...85...165...1055...66...206...86...126...128...106...8-
1810...25-12...166...12--10...2016...20-1210...168...12
24--20...25-8...10------16...20
30----12-------

Selected Part (How to order)

Total (net)
3,59 €
plus VAT 0,68 €
gross 4,27 €
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 722 pcs. deliverable in 1-2 days
  • For orders of 723 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 111.4-50-14GN 111.4-50-18GN 111.4-50-24GN 111.4-100-14GN 111.4-100-18GN 111.4-100-24GN 111.4-200-14GN 111.4-200-18GN 111.4-200-24

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback