GN 103.3 Trapezoidal Lead Nuts Steel / Stainless Steel / Gunmetal / Plastic, Single- or Multi-Start, Cylindrical

Trapezoidal Lead Nuts GN 103.3: Steel / Stainless Steel / Gunmetal / Plastic, Single- or Multi-Start, Cylindrical
Identification no.: 1 - Short version (Material ST / NI)
Material: ST - Steel
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Trapezoidal lead nuts GN 103.3 are used together with trapezoidal lead screws GN 103. The nuts are available in various lengths depending on the material and the resulting strength. The nuts can be fastened via individually machined surfaces, grooves or threads on the flat surfaces or on the circumference.

To minimize wear, the trapezoidal lead nuts should be lubricated. However, if lubrication is insufficient, the bronze alloy (gunmetal) generally has emergency running properties. Steel and stainless steel nuts are primarily used for sporadic adjustments.

Specification

SteelST 1.0718


Stainless steelNI AISI 303


GunmetalRG (Rg7)


PlasticPOM, polyacetal

  • White
  • Operating temperature up to 90 °C

RoHS

Accessory

GN 103 Trapezoidal Lead Screws

Hide technical drawing
GN 103.3 Trapezoidal Lead Nuts, Steel / Stainless Steel / Gunmetal / Plastic, Single- or Multi-Start, Cylindrical sketch

Article options / Table

Lead direction

RHRight-hand thread
LHLeft-hand thread

Identification no.

1Short version (Material ST / NI)
2Long version (Material ST / RG / POM)
Show / Hide columns
d1 x P
Single-start
d1 x Ph
Multi-start
PT
Pitch
Number of
threads turns

Ph / PT
d2Length l
Identification no. 1

Identification no. 2
8 x 1,5---181216
10 x 2---221520
10 x 3---221520
12 x 3---261824
14 x 4---302128
16 x 4---362432
18 x 4---402736
20 x 4---453040
24 x 5---503648
30 x 6---604560
36 x 6---755472
40 x 7---806080
50 x 8---9075100
-12 x 6*P32261824
-16 x 8*P42362432
-20 x 8*P42453040
-24 x 10*P52503648
-30 x 12*P62604560
-40 x 14*P72806080
* For lead direction RH only

Build & Price

d1 x P
d1 x Ph
Lead direction


Identification no.


Material




d1 x P
d1 x Ph
Lead direction


Identification no.


Material




Selected Part (How to order)

Total (net)
9,65
plus VAT 1,83 €
gross 11,48 €
Weight: 0,040 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84834090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 28 pcs. deliverable in 1-2 days
  • For orders of 29 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 103.3-8x1,5-RH-1-STGN 103.3-8x1,5-LH-1-STGN 103.3-8x1,5-RH-1-NIGN 103.3-8x1,5-LH-1-NIGN 103.3-8x1,5-RH-2-STGN 103.3-8x1,5-LH-2-STGN 103.3-8x1,5-RH-2-RGGN 103.3-8x1,5-LH-2-RGGN 103.3-8x1,5-RH-2-POMGN 103.3-8x1,5-LH-2-POMGN 103.3-10x2-RH-1-STGN 103.3-10x2-LH-1-STGN 103.3-10x2-RH-1-NIGN 103.3-10x2-LH-1-NIGN 103.3-10x2-RH-2-STGN 103.3-10x2-LH-2-STGN 103.3-10x2-RH-2-RGGN 103.3-10x2-LH-2-RGGN 103.3-10x2-RH-2-POMGN 103.3-10x2-LH-2-POMGN 103.3-10x3-RH-1-STGN 103.3-10x3-LH-1-STGN 103.3-10x3-RH-1-NIGN 103.3-10x3-LH-1-NIGN 103.3-10x3-RH-2-STGN 103.3-10x3-LH-2-STGN 103.3-10x3-RH-2-RGGN 103.3-10x3-LH-2-RGGN 103.3-10x3-RH-2-POMGN 103.3-10x3-LH-2-POMGN 103.3-12x3-RH-1-STGN 103.3-12x3-LH-1-STGN 103.3-12x3-RH-1-NIGN 103.3-12x3-LH-1-NIGN 103.3-12x3-RH-2-STGN 103.3-12x3-LH-2-STGN 103.3-12x3-RH-2-RGGN 103.3-12x3-LH-2-RGGN 103.3-12x3-RH-2-POMGN 103.3-12x3-LH-2-POMGN 103.3-14x4-RH-1-STGN 103.3-14x4-LH-1-STGN 103.3-14x4-RH-1-NIGN 103.3-14x4-LH-1-NIGN 103.3-14x4-RH-2-STGN 103.3-14x4-LH-2-STGN 103.3-14x4-RH-2-RGGN 103.3-14x4-LH-2-RGGN 103.3-14x4-RH-2-POMGN 103.3-14x4-LH-2-POMGN 103.3-16x4-RH-1-STGN 103.3-16x4-LH-1-STGN 103.3-16x4-RH-1-NIGN 103.3-16x4-LH-1-NIGN 103.3-16x4-RH-2-STGN 103.3-16x4-LH-2-STGN 103.3-16x4-RH-2-RGGN 103.3-16x4-LH-2-RGGN 103.3-16x4-RH-2-POMGN 103.3-16x4-LH-2-POMGN 103.3-18x4-RH-1-STGN 103.3-18x4-LH-1-STGN 103.3-18x4-RH-1-NIGN 103.3-18x4-LH-1-NIGN 103.3-18x4-RH-2-STGN 103.3-18x4-LH-2-STGN 103.3-18x4-RH-2-RGGN 103.3-18x4-LH-2-RGGN 103.3-18x4-RH-2-POMGN 103.3-18x4-LH-2-POMGN 103.3-20x4-RH-1-STGN 103.3-20x4-LH-1-STGN 103.3-20x4-RH-1-NIGN 103.3-20x4-LH-1-NIGN 103.3-20x4-RH-2-STGN 103.3-20x4-LH-2-STGN 103.3-20x4-RH-2-RGGN 103.3-20x4-LH-2-RGGN 103.3-20x4-RH-2-POMGN 103.3-20x4-LH-2-POMGN 103.3-24x5-RH-1-STGN 103.3-24x5-LH-1-STGN 103.3-24x5-RH-1-NIGN 103.3-24x5-LH-1-NIGN 103.3-24x5-RH-2-STGN 103.3-24x5-LH-2-STGN 103.3-24x5-RH-2-RGGN 103.3-24x5-LH-2-RGGN 103.3-24x5-RH-2-POMGN 103.3-24x5-LH-2-POMGN 103.3-30x6-RH-1-STGN 103.3-30x6-LH-1-STGN 103.3-30x6-RH-1-NIGN 103.3-30x6-LH-1-NIGN 103.3-30x6-RH-2-STGN 103.3-30x6-LH-2-STGN 103.3-30x6-RH-2-RGGN 103.3-30x6-LH-2-RGGN 103.3-30x6-RH-2-POMGN 103.3-30x6-LH-2-POMGN 103.3-36x6-RH-1-STGN 103.3-36x6-LH-1-STGN 103.3-36x6-RH-1-NIGN 103.3-36x6-LH-1-NIGN 103.3-36x6-RH-2-STGN 103.3-36x6-LH-2-STGN 103.3-36x6-RH-2-RGGN 103.3-36x6-LH-2-RGGN 103.3-36x6-RH-2-POMGN 103.3-36x6-LH-2-POMGN 103.3-40x7-RH-1-STGN 103.3-40x7-LH-1-STGN 103.3-40x7-RH-1-NIGN 103.3-40x7-LH-1-NIGN 103.3-40x7-RH-2-STGN 103.3-40x7-LH-2-STGN 103.3-40x7-RH-2-RGGN 103.3-40x7-LH-2-RGGN 103.3-40x7-RH-2-POMGN 103.3-40x7-LH-2-POMGN 103.3-50x8-RH-1-STGN 103.3-50x8-LH-1-STGN 103.3-50x8-RH-1-NIGN 103.3-50x8-LH-1-NIGN 103.3-50x8-RH-2-STGN 103.3-50x8-LH-2-STGN 103.3-50x8-RH-2-RGGN 103.3-50x8-LH-2-RGGN 103.3-50x8-RH-2-POMGN 103.3-50x8-LH-2-POMGN 103.3-12x6-RH-1-STGN 103.3-12x6-RH-1-NIGN 103.3-12x6-RH-2-STGN 103.3-12x6-RH-2-RGGN 103.3-12x6-RH-2-POMGN 103.3-16x8-RH-1-STGN 103.3-16x8-RH-1-NIGN 103.3-16x8-RH-2-STGN 103.3-16x8-RH-2-RGGN 103.3-16x8-RH-2-POMGN 103.3-20x8-RH-1-STGN 103.3-20x8-RH-1-NIGN 103.3-20x8-RH-2-STGN 103.3-20x8-RH-2-RGGN 103.3-20x8-RH-2-POMGN 103.3-24x10-RH-1-STGN 103.3-24x10-RH-1-NIGN 103.3-24x10-RH-2-STGN 103.3-24x10-RH-2-RGGN 103.3-24x10-RH-2-POMGN 103.3-30x12-RH-1-STGN 103.3-30x12-RH-1-NIGN 103.3-30x12-RH-2-STGN 103.3-30x12-RH-2-RGGN 103.3-30x12-RH-2-POMGN 103.3-40x14-RH-1-STGN 103.3-40x14-RH-1-NIGN 103.3-40x14-RH-2-STGN 103.3-40x14-RH-2-RGGN 103.3-40x14-RH-2-POM

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback