GN 000.3 Position Indicators Plastic, Pendulum System, Digital / Analog Indication

Position Indicators GN 000.3: Plastic, Pendulum System, Digital / Analog Indication
Original design
code: GW12

Product description

Position indicators GN 000.3 have been shaped for installation into different operating elements.

The salient features of these counters are:

The housing, the hand spindle, and safety glass are produced from one piece of material and ultrasonically welded to give a spray water proof and corrosion free unit (Protection class IP 67).

The pendulum system is fitted with ball bearings to give the most accurate reading usable up to a spindle inclination of 60° angular.

The numbers in the counter are very clear and the decimal numbers are shown in red.

One complete revolution of the red pointer corresponds to one revolution of the spindle. This gives a very accurate reading and, combined with the digital indication from the counter, it is very simple to read.

Specification

Housing
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Black, matte

Sight glass
Plastic, Polyamid (PA-T)

  • Clear glass, ageing proof
  • Shock-resistant

Housing / Sight glass

  • Operating temperature 0 °C to +100 °C
  • Oil and solvent proof
    (not suitable for alcohol)

Pointer
Plastic
Red


Scale
Aluminum

  • Matte anodized
  • Graduation lines black

Counter

  • Digits white
  • Pre-decimal positions highlighted black
  • Decimal positions highlighted red

Pendulum system on ball bearings


Protection class IP 67


RoHS

Accessory

GN 534.8 Hand Knobs
GN 526.8 Hand Knobs
GN 577.8 Handwheels
GN 522.8 Spoked Handwheels
GN 521.8 Disk Handwheels
GN 323.8 Disk Handwheels

On request

  • Special scales
Hide technical drawing
GN 000.3 Position Indicators, Plastic, Pendulum System, Digital / Analog sketch

Article options / Table

Type

RNumbers ascending clockwise
LNumbers ascending anti-clockwise
Show / Hide columns
d1CounterScale
Number of
graduations

Indication precision
of the pointer
d2d3l1l2
600000.2200,0168,5673326
600000.5500,0168,5673326
600001.01000,0168,5673326
600002.0400,0568,5673326
600002.5500,0568,5673326
600003.0600,0568,5673326
600004.0800,0568,5673326
600005.01000,0568,5673326

Build & Price

Outside diameter d1
Counter
Type


Outside diameter d1
Counter
Type


Description of function

Fixed firmly to the housing or the operating element, the pointer shaft with the red pointer is mounted at the centre of the position indicator. The red pointer therefore shows the revolution of the spindle at a ratio of 1 to 1, at the same time turning in the same direction as the spindle. The pendulum is positioned freely on the same pointer shaft, with the pendulum not turning in sync but always held in the same position owing to its force of gravity.
The scale, the gear wheels required for the register and the register itself are mounted on this pendulum. The rotary motion of the operating element is now transferred to the register via a gear wheel fixed to the pointer shaft and via the reduction gearing at the fixed pendulum. Any position (rotary position) of the spindle can now be read with accuracy.

Use

The outstanding feature of pendulum-type position indicators is that the measuring system is fully integrated in the operating element. During installation, they require no further measures on the machine side.
In principle, these position indicators have been designed solely for attachment to horizontal spindles, but the high precision of the mechanical measurement system (the pendulum system is mounted on ball bearings) and the extremely low centre of gravity allow these to be used also for spindles inclined by as much as 60°.

28ec5679-8d4d-4cad-ad1e-4539750bf891

Selecting the reduction

While the red pointer shows the rotary motion of the spindle at a ratio of 1 to 1, the register shows a numerical value matching the axial displacement of the spindle as factor of the thread pitch.
The parameter of the register is the display value after one revolution starting from the zero position.
The register is available with ascending numerical value by right turn (clockwise) or left turn (anticlockwise).

Scale

The standard scale has 50 graduation marks without numbers.
Special scales on request.

74439923-ec2c-45d0-95ba-edbdbbc33443

Selected Part (How to order)

Total (net)
112,93 €
plus VAT 21,46 €
gross 134,39 €
ELESA Code: CE.72242
Description: GW12-0000.2-S
Weight: 0,119 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 3 pcs. deliverable in 1-2 days
  • 24 pcs. deliverable in 3-7 days
  • 45 pcs. deliverable in 5-9 days
  • For orders of 46 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 000.3-60-0000.2-RGN 000.3-60-0000.2-LGN 000.3-60-0000.5-RGN 000.3-60-0000.5-LGN 000.3-60-0001.0-RGN 000.3-60-0001.0-LGN 000.3-60-0002.0-RGN 000.3-60-0002.0-LGN 000.3-60-0002.5-RGN 000.3-60-0002.5-LGN 000.3-60-0003.0-RGN 000.3-60-0003.0-LGN 000.3-60-0004.0-RGN 000.3-60-0004.0-LGN 000.3-60-0005.0-RGN 000.3-60-0005.0-L

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback