DIN 6325 Dowel Pins Steel

Dowel Pins DIN 6325: Steel

Product description

Dowel pins DIN 6325 connect, secure and position machine parts.

They are generally used in conjunction with through holes. The centering step facilitates press-fitting.

The dimensions do not conform to ISO 8734 but can partially replace these. In combination with a location hole H7, a transition fit can be achieved.

Specification

SteelST

  • Hardened (HRC 60 ±2)
  • Fit dimension d ground, plain finish

RoHS

Hide technical drawing
DIN 6325 Dowel Pins, Steel sketch

Article options / Table

Tolerance class

M6ISO Fundamental Tolerance m6 (acc. to DIN ISO 286-2)
Show / Hide columns
m6l1 js14l2l3rPackaging units
2568101214161820-------0,780,3225
2,5681012141618202428------0,950,42,525
368101214161820242832-----1,10,45325
4681012141618202428323640---1,40,6425
5810121416182024283236404550--1,70,75510
6101214161820242832364045505560-2,10,9610
8121416182024283236404550556070802,61,2810
101620242832364045505560708090100-31,5105
1216202428323640455055607080901001203,81,8125
14323640506080----------3,82161
164050607080-----------4,72,5161
20323640506080100---------63201

Build & Price

Diameter d
Tolerance class

Length l1
Material

Diameter d
Tolerance class

Length l1
Material

Selected Part (How to order)

Total (net)
0,09
plus VAT 0,02 €
gross 0,11 €
Packing unit: 25 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 3991 pcs. deliverable in 1-2 days
  • For orders of 3992 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 6325-2M6-5-STDIN 6325-2M6-6-STDIN 6325-2M6-8-STDIN 6325-2M6-10-STDIN 6325-2M6-12-STDIN 6325-2M6-14-STDIN 6325-2M6-16-STDIN 6325-2M6-18-STDIN 6325-2M6-20-STDIN 6325-2,5M6-6-STDIN 6325-2,5M6-8-STDIN 6325-2,5M6-10-STDIN 6325-2,5M6-12-STDIN 6325-2,5M6-14-STDIN 6325-2,5M6-16-STDIN 6325-2,5M6-18-STDIN 6325-2,5M6-20-STDIN 6325-2,5M6-24-STDIN 6325-2,5M6-28-STDIN 6325-3M6-6-STDIN 6325-3M6-8-STDIN 6325-3M6-10-STDIN 6325-3M6-12-STDIN 6325-3M6-14-STDIN 6325-3M6-16-STDIN 6325-3M6-18-STDIN 6325-3M6-20-STDIN 6325-3M6-24-STDIN 6325-3M6-28-STDIN 6325-3M6-32-STDIN 6325-4M6-6-STDIN 6325-4M6-8-STDIN 6325-4M6-10-STDIN 6325-4M6-12-STDIN 6325-4M6-14-STDIN 6325-4M6-16-STDIN 6325-4M6-18-STDIN 6325-4M6-20-STDIN 6325-4M6-24-STDIN 6325-4M6-28-STDIN 6325-4M6-32-STDIN 6325-4M6-36-STDIN 6325-4M6-40-STDIN 6325-5M6-8-STDIN 6325-5M6-10-STDIN 6325-5M6-12-STDIN 6325-5M6-14-STDIN 6325-5M6-16-STDIN 6325-5M6-18-STDIN 6325-5M6-20-STDIN 6325-5M6-24-STDIN 6325-5M6-28-STDIN 6325-5M6-32-STDIN 6325-5M6-36-STDIN 6325-5M6-40-STDIN 6325-5M6-45-STDIN 6325-5M6-50-STDIN 6325-6M6-10-STDIN 6325-6M6-12-STDIN 6325-6M6-14-STDIN 6325-6M6-16-STDIN 6325-6M6-18-STDIN 6325-6M6-20-STDIN 6325-6M6-24-STDIN 6325-6M6-28-STDIN 6325-6M6-32-STDIN 6325-6M6-36-STDIN 6325-6M6-40-STDIN 6325-6M6-45-STDIN 6325-6M6-50-STDIN 6325-6M6-55-STDIN 6325-6M6-60-STDIN 6325-8M6-12-STDIN 6325-8M6-14-STDIN 6325-8M6-16-STDIN 6325-8M6-18-STDIN 6325-8M6-20-STDIN 6325-8M6-24-STDIN 6325-8M6-28-STDIN 6325-8M6-32-STDIN 6325-8M6-36-STDIN 6325-8M6-40-STDIN 6325-8M6-45-STDIN 6325-8M6-50-STDIN 6325-8M6-55-STDIN 6325-8M6-60-STDIN 6325-8M6-70-STDIN 6325-8M6-80-STDIN 6325-10M6-16-STDIN 6325-10M6-20-STDIN 6325-10M6-24-STDIN 6325-10M6-28-STDIN 6325-10M6-32-STDIN 6325-10M6-36-STDIN 6325-10M6-40-STDIN 6325-10M6-45-STDIN 6325-10M6-50-STDIN 6325-10M6-55-STDIN 6325-10M6-60-STDIN 6325-10M6-70-STDIN 6325-10M6-80-STDIN 6325-10M6-90-STDIN 6325-10M6-100-STDIN 6325-12M6-16-STDIN 6325-12M6-20-STDIN 6325-12M6-24-STDIN 6325-12M6-28-STDIN 6325-12M6-32-STDIN 6325-12M6-36-STDIN 6325-12M6-40-STDIN 6325-12M6-45-STDIN 6325-12M6-50-STDIN 6325-12M6-55-STDIN 6325-12M6-60-STDIN 6325-12M6-70-STDIN 6325-12M6-80-STDIN 6325-12M6-90-STDIN 6325-12M6-100-STDIN 6325-12M6-120-STDIN 6325-14M6-32-STDIN 6325-14M6-36-STDIN 6325-14M6-40-STDIN 6325-14M6-50-STDIN 6325-14M6-60-STDIN 6325-14M6-80-STDIN 6325-16M6-40-STDIN 6325-16M6-50-STDIN 6325-16M6-60-STDIN 6325-16M6-70-STDIN 6325-16M6-80-STDIN 6325-20M6-32-STDIN 6325-20M6-36-STDIN 6325-20M6-40-STDIN 6325-20M6-50-STDIN 6325-20M6-60-STDIN 6325-20M6-80-STDIN 6325-20M6-100-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback