GN 321 Disk Handwheels Aluminum, Plain, Rim Polished

Disk Handwheels GN 321: Aluminum, Plain, Rim Polished
Bore code: K - With keyway DIN 6885-1 P9
Type: A - Without handle
with-IF-Award-Icon

Product description

Disk handwheels GN 321 have recessed grips at their back.

Specification

Wheel body
Aluminum

  • Hub machined
  • Rim
    • Turned on all sides
    • High-polished
    • Radial and axial runout < 0,4
  • Unmachined body shot-blasted

Revolving handle GN 798
Plastic, Polyamide (PA)

  • Black, matte finish
  • Spindle steel
    Zinc plated, blue passivated

RoHS

Accessory

GN 184 Countersunk Washers (for Axial Fastening)

Hide technical drawing
GN 321 Disk Handwheels, Aluminum, Plain, Rim Polished sketch

Article options / Table

Bore code:

BWithout keyway
KWith keyway DIN 6885-1 P9

Type

AWithout handle
RWith revolving handle
Show / Hide columns
d1d2 H7
Bore
bd3l1l2l3rØ
Handle
GN 798
801012132616264433,516
10010121428173058,542,518
12512141531183361,55422
140141616,536193676,56124
16014161836203976,57124
200182020,545244586,58925
25022262348285186,511325

Build & Price

Handwheel diameter d1
Bore code


Bore diameter d2
Type


Handwheel diameter d1
Bore code


Bore diameter d2
Type


GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
32,12
plus VAT 6,10 €
gross 38,22 €
incl. material surcharge: 0,77 €
The material surcharge is already included in the price.
Weight: 0,456 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 13 pcs. deliverable in 1-2 days
  • For orders of 14 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 321-80-B10-AGN 321-80-K10-AGN 321-80-B10-RGN 321-80-K10-RGN 321-80-B12-AGN 321-80-K12-AGN 321-80-B12-RGN 321-80-K12-RGN 321-100-B10-AGN 321-100-K10-AGN 321-100-B10-RGN 321-100-K10-RGN 321-100-B12-AGN 321-100-K12-AGN 321-100-B12-RGN 321-100-K12-RGN 321-125-B12-AGN 321-125-K12-AGN 321-125-B12-RGN 321-125-K12-RGN 321-125-B14-AGN 321-125-K14-AGN 321-125-B14-RGN 321-125-K14-RGN 321-140-B14-AGN 321-140-K14-AGN 321-140-B14-RGN 321-140-K14-RGN 321-140-B16-AGN 321-140-K16-AGN 321-140-B16-RGN 321-140-K16-RGN 321-160-B14-AGN 321-160-K14-AGN 321-160-B14-RGN 321-160-K14-RGN 321-160-B16-AGN 321-160-K16-AGN 321-160-B16-RGN 321-160-K16-RGN 321-200-B18-AGN 321-200-K18-AGN 321-200-B18-RGN 321-200-K18-RGN 321-200-B20-AGN 321-200-K20-AGN 321-200-B20-RGN 321-200-K20-RGN 321-250-B22-AGN 321-250-K22-AGN 321-250-B22-RGN 321-250-K22-RGN 321-250-B26-AGN 321-250-K26-AGN 321-250-B26-RGN 321-250-K26-R

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback